Fabrika Otomasyonu
Proses Otomasyonu

Software OITControl

OITControl
  • Straightforward operation
  • Simple installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  OITControl

Ürün Açıklaması
Software for OIT high temperature identification system
General specifications
DescriptionSoftware for OIT high temperature identification system
System requirements
Hardware requirementsPC with 1 GHz processor and at least 512 MByte RAM
Software requirementsThe Java Runtime Environment Version 1.5 software or higher must be installed
Operating systemMicrosoft Windows XP
Microsoft Windows 7
Microsoft Windows 2000

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000809
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: OITControl

Software: OITControl

Dil Seçeneği:
Software ToolsSürüm BilgileriDosya TipiDosya Boyutu
Software OITControl for configuration and start of operation / Software OITControl zur Konfiguration und InbetriebnahmeV2.5.0ZIP12282 KB

İlişkili Ürünler: OITControl

Accessory of
Optical high temperature identification system, 140  to  200 mmfa
Optical high temperature identification system, 100  to  270 mmfa
Optical high temperature identification system, 200  to  450 mmfa
Optik tanımlama

2-D kod okuyucular ile el tipi okuyuculardan barkod tarayıcılar ve özel çözümlere kadar optik tanımlama göreviniz için ideal çözümü bulun.