Fabrika Otomasyonu
Proses Otomasyonu

Switches

Ürününüzü seçin

Sonraki SayfaSon Sayfa
Product

FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ia spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa

FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ia spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa

FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa

FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa

FieldConnex®, Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa

FieldConnex®, Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, Installation in Zone 2, IECEx approval, International, Europepa

FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa

FieldConnex®, Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa

FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa

FieldConnex®, Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, Internationalpa
Sonraki SayfaSon Sayfa

Filtrele

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …