Fabrika Otomasyonu
Proses Otomasyonu

Deviation mirror VB14 DM-VB14N-102

DM-VB14N-102

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  DM-VB14N-102

Ürün Açıklaması
Deviation mirror for barcode scanner series VB14
General specifications
Beam deviation angle102 °

Classifications

SystemClasscode
ECLASS 13.027280192
ECLASS 12.027280192
ECLASS 11.027280192
ECLASS 10.0.127280192
ECLASS 9.027280192
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: DM-VB14N-102

Product Documentation: DM-VB14N-102

Dil Seçeneği:
ManualsDilDosya TipiDosya Boyutu
Manual Barcode scanner VB14NENGPDF2806 KB

İlişkili Ürünler: DM-VB14N-102

Accessory of
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Optik tanımlama

2-D kod okuyucular ile el tipi okuyuculardan barkod tarayıcılar ve özel çözümlere kadar optik tanımlama göreviniz için ideal çözümü bulun.