Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Sensors Offering PRT and Typical Applications

R2000 2-D Laser Scanner (2-D LiDAR Sensor)

The 2-D laser scanners (2-D LiDAR sensors) of the R2000 series offer complete all-round visibility in fast-moving applications. The switching and measurement-taking versions open up a whole host of application options in business sectors such as logistics, transportation, and material handling. These scanners can also be put to use in innovative applications, such as monitoring functions in building automation and transport systems.

  • High measuring frequency
  • Precise light spot
  • Visible measurement beam
  • Integrated 360° display
  • Measuring range of 0.2 m to 50 m with an accuracy of 12 mm
To the R2000 2-D laser scanner

R2300 Single-Layer and Multilayer Scanners (2-D and 3-D LiDAR Sensors)

With their high angular resolution, the LiDAR sensors of the R2300 series detect even the smallest object structures and contours with absolute reliability. While the multilayer scanner is ideal for 3-D measurements, the single-layer scanner is designed for high-speed applications.

  • Multilayer scanner with four scan planes
  • Single-layer scanner with a scan rate of 100 Hz
  • High angular resolution of 0.1°
  • Switchable, visible pilot laser
To the R2300 single-layer and multilayer scanners

R2100 Multiray LED Scanner (2-D LiDAR Sensor)

The R2100 Multiray LED scanner (2-D LiDAR sensor) provides a two-dimensional surface measurement due to multiple LED emitters arranged next to each other. Eleven light spots ensure reliable detection of any surface, regardless of shape or structure. This makes the R2100 the best solution for challenging indoor and outdoor applications in mobile equipment, intralogistics and machine and plant engineering.

  • Two-dimensional measurement with no moving parts
  • Multiple, wide-beam emitters ensure reliable object detection regardless of surface structure
  • Measurement using eye-safe LED technology
  • 88° scanning angle
  • Measuring range of 0.2 m to 8 m
To the R2100 multiray LED scanner

R1000 Distance Sensor

The R1000 provides maximum precision for positioning tasks—with an accuracy of < 1 mm over a measuring range of up to 150 m. Due to its compact housing, the distance sensor can be integrated into particularly small machines or lifting applications.

  • Accuracy of < 1 mm
  • Range up to 150 m
  • Compact sensor in a robust metal frame
  • Optional adjustment device for precise fine alignment
  • Laser class 1 for eye-safe use
To the R1000 distance sensor

R200 Distance Sensor

Large distances in small spaces: The R200 photoelectric distance sensor integrates Pulse Ranging Technology in a compact standard housing—for measurements up to 60 m away. This makes the sensor suitable for use in high-bay warehouses, on conveyor systems, or on monorail conveyors in automotive manufacturing.

  • High-precision distance measurement up to 10 m
  • Detection ranges up to 60 m with reflector
  • Compact design of 15 x 41.7 x 50.6 mm
  • Repeat accuracy of +/- 3 mm
  • IO-Link interface with Smart Sensor Profile
To the R200 distance sensor

VDM28 Distance Sensor

The all-rounder for measuring and monitoring: The sensors in the VDM28 series cover an unparalleled range of applications and can be universally used for measuring and monitoring tasks in automation technology.

  • High level of resistance against environmental influences
  • Immune to ambient light and mutual interference
  • Standard sensor housing facilitates connection and assembly
  • Measuring range of 0.2 m to 50 m with an accuracy of 5 mm
To the VDM28 distance sensor

The R2000 provides reliable and extremely precise measuring results—with a gapless all-around visibility of 360° ...

Measuring in 3-D or at high speed: The R2300 series offers the right LiDAR sensor for every challenge. Learn more about the advantages, the technology, and the application areas ...

With state-of-the-art technologies, the distance sensors offer the highest levels of precision and reliability ...

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.