The product 'VIM32PL-E1V16-0RE-I421V14' is now added to your watch list.
The product 'VIM32PL-E1V16-0RE-I421V14' is already on your watch list.
Vibration sensor with switching output and analog current output, Series: Performance Line, Measured variable: Vibration velocity, Output type: analog output, current output of the vibration variable, Output type: PNP, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only. adapters providing field wiring on request, Adaption: M8 x 1.25 external thread , Connection type: plugfa
The product 'VIM32PP-E7DC8-0RE-IO-1V1401' is now added to your watch list.
The product 'VIM32PP-E7DC8-0RE-IO-1V1401' is already on your watch list.
Vibration sensor with IO-Link and programmable switching output or analog current output, Series: Performance Plus Line, Measured variable: Vibration velocity Vibration acceleration Bearing status parameter Crest factor Temperature, Vibration acceleration: 0 ... 34 g rms, Vibration acceleration: 0 ... 48 g peak value per 1 s, Vibration acceleration: -48 ... 48 g by means of BLOB transferfa
The product 'VIM62PL-E0G10-0ME-I420K24' is now added to your watch list.
The product 'VIM62PL-E0G10-0ME-I420K24' is already on your watch list.
Vibration sensor with analog current output and increased temperature resistance, Series: Performance Line, Measured variable: Vibration acceleration, Vibration acceleration: 0 ... 10 g rms, Output type: analog output, current output of the vibration variable, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only. adapters providing field wiring on requestfa
The product 'VIM62PL-E0T16-0ME-I420V14' is now added to your watch list.
The product 'VIM62PL-E0T16-0ME-I420V14' is already on your watch list.
Vibration sensor with analog current output and increased temperature resistance, Series: Performance Line, Measured variable: Vibration velocity Temperature, Output type: analog output, current output of the vibration variable, Output type: analog output, current output of the temperaturefa
The product 'VIM62PL-E1V16-0ME-I420V14' is now added to your watch list.
The product 'VIM62PL-E1V16-0ME-I420V14' is already on your watch list.
Vibration sensor with analog current output and increased temperature resistance, Series: Performance Line, Measured variable: Vibration velocity, Output type: analog output, current output of the vibration variable, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only. adapters providing field wiring on requestfa
The product 'VIM82PL-S1V16-22E-I422V19' is now added to your watch list.
The product 'VIM82PL-S1V16-22E-I422V19' is already on your watch list.
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Performance Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current output of the vibration variable, Equipment protection level Gc: IECEx ULD 22.0031X, Equipment protection level Dc: IECEx ULD 22.0031X, Equipment protection level Gc: UL 22 ATEX 2870 Xfa
The product 'VIM82PU-S1B10-20E-I42WV19' is now added to your watch list.
The product 'VIM82PU-S1B10-20E-I42WV19' is already on your watch list.
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration acceleration Bearing status parameter, Vibration acceleration: 0 ... 10 g rms, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current output of the vibration variable, Output type: analog output, current output of the bearing status parameterfa
The product 'VIM82PU-S1G10-20E-I42WV19' is now added to your watch list.
The product 'VIM82PU-S1G10-20E-I42WV19' is already on your watch list.
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration acceleration, Vibration acceleration: 0 ... 10 g rms, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current output of the vibration variablefa
The product 'VIM82PU-S1V16-20E-I422V19' is now added to your watch list.
The product 'VIM82PU-S1V16-20E-I422V19' is already on your watch list.
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current output of the vibration variablefa