|
| |
Product |
|
|
60.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'EMCAD-M08-1,25-M08-1,25/36' added to cart!
The product 'EMCAD-M08-1,25-M08-1,25/36' is now added to your watch list.
The product 'EMCAD-M08-1,25-M08-1,25/36' is already on your watch list.
|
EMC adapter for VIM3*/VIM6* vibration sensors, internal thread M8 x 1.25 x 10, external thread M8 x 1.25, screw-in depth 8fa |
|
|
|
60.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'MONAD-M08-1,25-1,2Z-BSPT/36' added to cart!
The product 'MONAD-M08-1,25-1,2Z-BSPT/36' is now added to your watch list.
The product 'MONAD-M08-1,25-1,2Z-BSPT/36' is already on your watch list.
|
Mounting adapter for VIM3*/VIM6* vibration sensors, internal thread M8 x 1.25 x 10, external thread NPT1/2", screw-in depth 24fa |
|
|
|
The product 'MAGAD-M08-1,25-MAG/36' is now added to your watch list.
The product 'MAGAD-M08-1,25-MAG/36' is already on your watch list.
|
Magnetic adapter for VIM3*/VIM6* vibration sensors, internal thread M8 x 1.25 x 10, holding force 35 kgfa |
|
|
|
The product 'MEC-VIM6-V4A-1.5' is now added to your watch list.
The product 'MEC-VIM6-V4A-1.5' is already on your watch list.
|
Flexible metal conduit 1.5 m for VIM6 vibration sensorsfa |
|
|
|
The product 'MEC-VIM6-V4A-4.5' is now added to your watch list.
The product 'MEC-VIM6-V4A-4.5' is already on your watch list.
|
Flexible metal conduit 4.5 m for VIM6 vibration sensorsfa |
|
|
|
The product 'MEC-VIM6-V4A-9.5' is now added to your watch list.
The product 'MEC-VIM6-V4A-9.5' is already on your watch list.
|
Flexible metal conduit 9.5 m for VIM6 vibration sensorsfa |
|
|
|
The product 'MEC-VIM8-V4A-1.5' is now added to your watch list.
The product 'MEC-VIM8-V4A-1.5' is already on your watch list.
|
Flexible metal conduit 1.5 m for VIM8 vibration sensorsfa |
|
|
|
The product 'MEC-VIM8-V4A-4.5' is now added to your watch list.
The product 'MEC-VIM8-V4A-4.5' is already on your watch list.
|
Flexible metal conduit 4.5 m for VIM8 vibration sensorsfa |
|
|
|
The product 'MEC-VIM8-V4A-9.5' is now added to your watch list.
The product 'MEC-VIM8-V4A-9.5' is already on your watch list.
|
Flexible metal conduit 9.5 m for VIM8 vibration sensorsfa |
|
|
|
The product 'MONAD-M08-1,25-M06-1,0/36' is now added to your watch list.
The product 'MONAD-M08-1,25-M06-1,0/36' is already on your watch list.
|
Mounting adapter for VIM3*/VIM6* vibration sensors, internal thread M8 x 1.25 x 10, external thread M6 x 1.0, screw-in depth 10fa |
|
|
| |