Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Vibration sensor VIM82PU-S1V16-2AE-I422M28

VIM82PU-S1V16-2AE-I422M28
  • Suitable for SIL2/Pld applications
  • Rugged stainless steel housing
  • Vibration velocity in mm/s (rms) acc. to DIN ISO 10816/20816
  • 2 relays outputs for safety functions with adjustable switching tresholds, allowing pre- and main alarm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VIM82PU-S1V16-2AE-I422M28

Product Description
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds
General specifications
TypeVibration sensor
Measuring technologyMEMS
SeriesPure Line
Measured variableVibration velocity
Measurement range
Vibration velocity0 ... 16 mm/s
Measurement accuracy± 0.1 mm/s (calibration point: 90% of the measuring range; 159.2 Hz)
Complies with the tolerance requirements of DIN ISO 2954 for measurement range greater than 8 mm/s
Cross-sensitivity< 5 % of the partial lateral acceleration, which acts exactly 90° to the measuring axis
Frequency range10 ... 1000 Hz
Averaging timefor v-rms: 2 s
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd329 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)min. 90 %
Indicators/operating means
Status indicator6 LEDs for operating states
Control elements4 rotary switches and 1 push button for programming
Electrical specifications
Fusingexternal fuse is required: 3 A , semi-time-lag , 30 V DC
Operating voltage24 V DC + 7 % / - 10 %
Current consumptionmax. 100 mA
Power consumption2.6 W
Time delay before availability15 s (initially self-test functions are executed before safe measured values are available at the output)
Surge protectionup to 2 kV
Output 1
Output typerelay
Switching functionNormally open (NO)
Switching voltagemax. 30 V DC
Switching currentmax. 1 A
Output 2
Output typerelay
Switching functionNormally open (NO)
Switching voltagemax. 30 V DC
Switching currentmax. 1 A
Output 3
Output typeanalog output, current
output of the vibration variable
Output current4 ... 20 mA
Load resistor≤ 500 Ω
Standard conformity
Degree of protectionDIN EN 60529, IP66, IP67
Shock resistanceDIN EN 60068-2-27, 60 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 16.5 g, 10 ... 1000 Hz
Vibration evaluationDIN ISO 10816/20816
Functional safetyDIN EN IEC 61508 , SIL 2
EN ISO 13849 , PL d
Approvals and certificates
UL approval
Ordinary LocationE468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 60 °C (max. 140 °F)
Ambient conditions
Ambient temperature-35 ... 60 °C (-31 ... 140 °F)
Measuring head temperature-35 ... 125 °C (-31 ... 257 °F) directly at the mounting point
Storage temperature-35 ... 60 °C (-31 ... 140 °F)
Mechanical specifications
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Degree of protectionIP66 / IP67 only in connected state and correctly mounted housing cover
Cable
Number of cores8
Length2 m
Cable protectionFlexible metal conduit
Mass1280 g
Dimensions
Height46 mm
Width62 mm
Length77.3 mm
General information
Scope of delivery1 x allen head screw M8 x 20
1 x spring washer M8
1 x seal label

Classifications

SystemClasscode
ECLASS 13.027271103
ECLASS 12.027201406
ECLASS 11.027201406
ECLASS 10.0.127201406
ECLASS 9.027201406
ECLASS 8.027201406
ECLASS 5.127201406
ETIM 9.0EC004309
ETIM 8.0EC004309
ETIM 7.0EC002959
ETIM 6.0EC002959
ETIM 5.0EC001758
UNSPSC 12.141114624

Details: VIM82PU-S1V16-2AE-I422M28

Function

The vibration sensor determines the vibration quantity using rms (root mean square) averaging. This form of quadratic averaging or pre-filtering enables precise trend statements about the condition of the application.

The vibration sensor has a safety integrity level (SIL 2) for usage in functional safety applications.

For monitoring tasks within the scope of functional safety, 2 relay outputs with adjustable switching thresholds are available. With simultaneous evaluation of both relay outputs by a controller, monitoring of a pre-alarm and main alarm thus is possible, e.g. as part of Condition Monitoring.

Informative Literature: VIM82PU-S1V16-2AE-I422M28

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Overview - Vibration SensorsENGPDF1351 KB

Product Documentation: VIM82PU-S1V16-2AE-I422M28

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF252 KB
Safety and Security Documentation
ManualENGPDF1955 KB
Manuals
Manual VIM8* Vibration SensorsENGPDF2780 KB

Design / Simulation: VIM82PU-S1V16-2AE-I422M28

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP4186 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ67 KB

Approvals: VIM82PU-S1V16-2AE-I422M28

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL Ordinary LocationE468231ALLPDF610 KB
Worldwide TÜV SÜD Functional Safety CertificateZ10 020068 0096ALLPDF298 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5658ALLPDF327 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5659ALLPDF252 KB

Associated Products: VIM82PU-S1V16-2AE-I422M28

Accessories
Mounting adapter for VIM3*/VIM6*/VIM8* vibration sensors, internal thread M8 x 1.25 x 10, external thread M8 x 1.25, screw-in depth 19.5fa
Protective rubber sleeve for VIM8* vibration sensors against ingress of moisture and mechanical effectsfa
Mounting adapter for VIM3*/VIM6*/VIM8* vibration sensors, internal thread M8 x 1.25 x 10, external thread M30 x 3.5, screw-in depth 45fa
Mounting adapter for VIM3*/VIM6*/VIM8* vibration sensors, internal thread M8 x 1.25 x 10, external thread M20 x 2.5, screw-in depth 34fa
Mounting adapter for VIM3*/VIM6* vibration sensors, internal thread M8 x 1.25 x 10, external thread M10 x 1.5, screw-in depth 18fa
Mounting adapter for VIM8* vibration sensors, internal thread M8 x 1.25 x 10, external thread M12 x 1.75, screw-in depth 21fa
Mounting adapter for VIM3*/VIM6*/VIM8* vibration sensors, internal thread M8 x 1.25 x 10, external thread M16 x 2.0, screw-in depth 27fa
Mounting adapter for VIM3*/VIM6*/VIM8* vibration sensors, internal thread M8 x 1.25 x 10, external thread M24 x 3.0, screw-in depth 40fa