Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting adapter MONAD-M08-1,25-M20-2,5/368

MONAD-M08-1,25-M20-2,5/368
  • Usable for VIM3* / VIM6* vibration sensors with external thread
  • Usable for VIM8* vibration sensors
  • Robust due to stainless steet 1.4404 / AISI 316L (V4A)
  • Screw-in thread for simple installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MONAD-M08-1,25-M20-2,5/368

Product Description
Mounting adapter for VIM3*/VIM6*/VIM8* vibration sensors, internal thread M8 x 1.25 x 10, external thread M20 x 2.5, screw-in depth 34
General specifications
Suitable componentsVIM3* vibration sensors
VIM6* vibration sensors
VIM8* vibration sensors
Mechanical specifications
External threadfor machine mounting
Thread typemetric
Thread sizeM20 x 2.5
Screw-in depth34 mm
Internal threadfor sensor mounting
Thread typemetric
Thread sizeM8 x 1.25
Thread length10 mm
Length51 mm
Diameter34.64 mm
MaterialStainless steel 1.4404 / AISI 316L
Mass165 g

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MONAD-M08-1,25-M20-2,5/368

Design / Simulation: MONAD-M08-1,25-M20-2,5/368

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP90 KB

Associated Products: MONAD-M08-1,25-M20-2,5/368

Accessory of
Vibration sensor with analog current output and increased temperature resistance, Series: Performance Line, Measured variable: Vibration velocity, Output type: analog output, current
output of the vibration variable, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on requestfa
Vibration sensor with analog current output, increased temperature resistance, suitable for Class I/II and Division 2, Series: Performance Plus Line, Measured variable: Vibration velocity, Output type: analog output, current
output of the vibration variable, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request, Hazardous Location: E106378fa
Vibration sensor with switching output and analog current output, Series: Performance Line, Measured variable: Vibration velocity, Output type: analog output, current
output of the vibration variable, Output type: PNP, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request, Adaption: M8 x 1.25 external thread
, Connection type: plugfa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Performance Plus Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variable, Equipment protection level Gb: IECEx ULD 22.0031X, Equipment protection level Db: IECEx ULD 22.0031X, Equipment protection level Gb: UL 22 ATEX 2869 Xfa
Vibration sensor with switching output and analog current output, Series: Performance Line, Measured variable: Vibration velocity, Output type: analog output, current
output of the vibration variable, Output type: PNP, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request, Adaption: M8 x 1.25 external thread
, Connection type: plugfa
326.00  USD

Contact Us

Vibration sensor with IO-Link and programmable switching output or analog current output, Series: Performance Line, Measured variable: Vibration velocity
Vibration acceleration
Temperature, Vibration acceleration: 0 ... 10 g rms, Interface type: IO-Link (via C/Q = Pin 4), Device profile: Identification and Diagnosis - I&D, Output type: C/Q - Pin 4 in SIO mode (switching signal of the measured variable is programmable)fa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variablefa
Vibration sensor with analog current output and increased temperature resistance, Series: Performance Line, Measured variable: Vibration velocity
Temperature, Output type: analog output, current
output of the vibration variable, Output type: analog output, current
output of the temperaturefa
Vibration sensor with analog current output and increased temperature resistance, Series: Performance Line, Measured variable: Vibration acceleration, Vibration acceleration: 0 ... 10 g rms, Output type: analog output, current
output of the vibration variable, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on requestfa
658.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Vibration sensor with analog current output and increased temperature resistance, Series: Performance Line, Measured variable: Vibration velocity
Temperature, Output type: analog output, current
output of the vibration variable, Output type: analog output, current
output of the temperaturefa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variablefa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variablefa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration acceleration
Bearing status parameter, Vibration acceleration: 0 ... 10 g rms, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variable, Output type: analog output, current
output of the bearing status parameterfa
726.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variablefa
241.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Vibration sensor with switching output and analog current output, Series: Performance Line, Measured variable: Vibration velocity, Output type: analog output, current
output of the vibration variable, Output type: PNP, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request, Adaption: M8 x 1.25 external thread
, Connection type: plugfa
Vibration sensor with analog current output, Series: Performance Line, Measured variable: Vibration velocity, Output type: analog output, current
output of the vibration variable, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request, Adaption: M8 x 1.25 external thread
, Connection type: plugfa
Vibration sensor with analog current output, increased temperature resistance, suitable up to Zone 1/21 with type of protection intrinsic safety, Series: Performance Plus Line, Measured variable: Vibration velocity, Output type: analog output, current
output of the vibration variable, Equipment protection level Gb: IECEx CSAE 22.0042X, Equipment protection level Db: IECEx CSAE 22.0042X, Equipment protection level Gb: CSANe 21 ATEX 1074 X, Equipment protection level Db: CSANe 21 ATEX 1074 Xfa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Performance Plus Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variable, Equipment protection level Gb: IECEx ULD 22.0031X, Equipment protection level Db: IECEx ULD 22.0031X, Equipment protection level Gb: UL 22 ATEX 2869 Xfa
911.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Performance Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variable, Equipment protection level Gc: IECEx ULD 22.0031X, Equipment protection level Dc: IECEx ULD 22.0031X, Equipment protection level Gc: UL 22 ATEX 2870 Xfa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Performance Plus Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variable, Equipment protection level Gb: IECEx ULD 22.0031X, Equipment protection level Db: IECEx ULD 22.0031X, Equipment protection level Gb: UL 22 ATEX 2869 Xfa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable switching thresholds, Series: Performance Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variable, Equipment protection level Gc: IECEx ULD 22.0031X, Equipment protection level Dc: IECEx ULD 22.0031X, Equipment protection level Gc: UL 22 ATEX 2870 Xfa
Vibration sensor with analog current output, increased temperature resistance, suitable up to Zone 1/21 with type of protection explosionproof enclosure, Series: Performance Plus Line, Measured variable: Vibration velocity
Temperature, Output type: analog output, current
output of the vibration variable, Equipment protection level Gb: IECEx CSAE 22.0042X, Equipment protection level Db: IECEx CSAE 22.0042X, Equipment protection level Gb: CSANe 21 ATEX 1074 Xfa
Vibration sensor with analog current output, increased temperature resistance, suitable up to Zone 1/21 with type of protection explosionproof enclosure, Series: Performance Plus Line, Measured variable: Vibration velocity, Output type: analog output, current
output of the vibration variable, Equipment protection level Gb: IECEx CSAE 22.0042X, Equipment protection level Db: IECEx CSAE 22.0042X, Equipment protection level Gb: CSANe 21 ATEX 1074 X, Equipment protection level Db: CSANe 21 ATEX 1074 Xfa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variablefa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variablefa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variablefa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration velocity, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variablefa
Vibration sensor with analog current output, Series: Performance Line, Measured variable: Vibration acceleration, Vibration acceleration: 0 ... 10 g rms, Output type: analog output, current
output of the vibration variable, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request, Adaption: M8 x 1.25 external thread
, Connection type: plugfa
Vibration sensor with analog current output, increased temperature resistance, suitable up to Zone 1/21 with type of protection explosionproof enclosure, Series: Performance Plus Line, Measured variable: Vibration velocity, Output type: analog output, current
output of the vibration variable, Equipment protection level Gb: IECEx CSAE 22.0042X, Equipment protection level Db: IECEx CSAE 22.0042X, Equipment protection level Gb: CSANe 21 ATEX 1074 X, Equipment protection level Db: CSANe 21 ATEX 1074 Xfa
726.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration acceleration, Vibration acceleration: 0 ... 10 g rms, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variablefa
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds, Series: Pure Line, Measured variable: Vibration acceleration, Vibration acceleration: 0 ... 6 g rms, Safety Integrity Level (SIL): SIL 2, Output type: relay, Output type: relay, Output type: analog output, current
output of the vibration variablefa
631.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Vibration sensor with analog current output and increased temperature resistance, Series: Performance Line, Measured variable: Vibration acceleration, Vibration acceleration: 0 ... 10 g rms, Output type: analog output, current
output of the vibration variable, Ordinary Location: E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on requestfa
Vibration sensor with IO-Link and programmable switching output or analog current output, Series: Performance Plus Line, Measured variable: Vibration velocity
Vibration acceleration
Bearing status parameter
Crest factor
Temperature, Vibration acceleration: 0 ... 34 g rms, Vibration acceleration: 0 ... 48 g peak value per 1 s, Vibration acceleration: -48 ... 48 g by means of BLOB transferfa