Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Read head WCS3B-LS710HS

WCS3B-LS710HS
  • EtherCAT interface
  • Non-contact, absolute position encoder
  • Automatic detection of dirt accumulation
  • Speed transfer
  • Extended temperature range

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS3B-LS710HS

Product Description
Read head with EtherCAT interface
General specifications
Sampling rate1.5 ms
Passage speed≤ 12.5 m/s
Measuring rangemax. 314.5 m
Free tolerances to code railhorizontal: 31 mm ( ± 15.5 mm )
vertical: 28 mm ( ± 14 mm )
Resolution± 0.4 mm (1,250 positions/m)
Functional safety related parameters
MTTFd74 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED indicationStatus indication
Green: code rail detected, normal function
Red: system error
Flashing red: no code rail detected
LED ERRORError status (red)
see manual for coding
LED RUNOff: init
Flashing (green): pre-operational
Single flash (green): safe-operational
On (green): operational
LED Link/ActPort status (green)
Electrical specifications
Operating voltage10 ... 30 V DC
Power consumption18 W
Interface
Interface typeEthernet ; 100 BASE-TX
Data output codebinary code
ProtocolEtherCAT®
Transfer rate    100 MBit/s      
Output
Output velocityswitching output
short-circuit protected
Switching voltageOperating voltage
Load currentmax. 25 mA
Standard conformity
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Approvals and certificates
CSA approvalcCSAus Certified, General Purpose
Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Operating temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection type8-pin, M12 x 1 connector socket, Y-coded
Cable glandMax. tightening torque of the cap nut: ≤ 0.4 Nm
Degree of protectionIP54
Material
HousingABS , PC (Polycarbonate)
Mass500 g
Dimensions
Height99 mm
Width90 mm
Length115 mm
General information
Ordering informationMounting plate included with delivery

Classifications

SystemClasscode
ECLASS 13.027270918
ECLASS 12.027270918
ECLASS 11.027270701
ECLASS 10.0.127270701
ECLASS 9.027270701
ECLASS 8.027270701
ECLASS 5.127270701
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS3B-LS710HS

Product Documentation: WCS3B-LS710HS

Language Selection:
ManualsLanguageFile TypeFile Size
Manual WCS ElectricalENGPDF6189 KB
Manual WCS MechanicalENGPDF12338 KB

Design / Simulation: WCS3B-LS710HS

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2923 KB
CAD Portal / CAD PortalALLLINK---

Approvals: WCS3B-LS710HS

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0909FALLPDF87 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6636AALLPDF84 KB

Software: WCS3B-LS710HS

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
ESI-file for WCS3B-LS710x / ESI-Datei für WCS3B-LS710x09/2021ZIP3 KB

Associated Products: WCS3B-LS710HS

Accessories
33.00  USD

Contact Us

Transparent protective case and seal for WCS3B readerfa
41.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting plate for reading heads WCS2 and WCS3, Universal mounting plate for all reading heads WCS2... and WCS3...fa
Male connector RJ45 straight 4-pin, Cat5, shielded, field-attachable, insulation displacement connection, Outdoorfa
Male connector M12 angled A-coded 5-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
33.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Male connector M12 straight A-coded 5-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Y-Splitter M12 plug 8-pin Y-coded to M12 socket 4-pin D-coded / M12 plug 4-pin A-codedfa