|
| |
Product |
|
|
The product 'OMR150M-R1000-SSI-V1V1B' is now added to your watch list.
The product 'OMR150M-R1000-SSI-V1V1B' is already on your watch list.
|
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 150 m, SSI/RS-422 interface, M12 plug, Maximum measurement accuracy, Switchable SSI/RS-422 interface, Red laser as the light emitter, Display and keypad for parameter settings, Compact and space-saving designfa |
|
|
|
The product 'OMT300-R200-IEP-IO-V1' is now added to your watch list.
The product 'OMT300-R200-IEP-IO-V1' is already on your watch list.
|
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa |
|
|
|
The product 'OMT550-R200-2EP-IO-V1' is now added to your watch list.
The product 'OMT550-R200-2EP-IO-V1' is already on your watch list.
|
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa |
|
|
|
The product 'OMT550-R200-IEP-IO-V1' is now added to your watch list.
The product 'OMT550-R200-IEP-IO-V1' is already on your watch list.
|
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa |
|
|
|
The product 'VDM28-50-R1-IO/73c/110/122' is now added to your watch list.
The product 'VDM28-50-R1-IO/73c/110/122' is already on your watch list.
|
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa |
|
|
|
The product 'VDM28-8-L1-IO/73c/110/122' is now added to your watch list.
The product 'VDM28-8-L1-IO/73c/110/122' is already on your watch list.
|
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa |
|
|
|
The product 'OMR50M-R1000-SSI-V1V1B' is now added to your watch list.
The product 'OMR50M-R1000-SSI-V1V1B' is already on your watch list.
|
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 50 m, SSI/RS-422 interface, M12 plug, Maximum measurement accuracy, Switchable SSI/RS-422 interface, Red laser as the light emitter, Display and keypad for parameter settings, Compact and space-saving designfa |
|
|
|
The product 'OMT100-R101-2EP-IO-V31' is now added to your watch list.
The product 'OMT100-R101-2EP-IO-V31' is already on your watch list.
|
Measurement to object, 100 mm detection range, red light, measured value via IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa |
|
|
|
The product 'OMT300-R200-2EP-IO-V1' is now added to your watch list.
The product 'OMT300-R200-2EP-IO-V1' is already on your watch list.
|
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa |
|
|
|
The product 'OMT300-R201-2EP-IO-V1' is now added to your watch list.
The product 'OMT300-R201-2EP-IO-V1' is already on your watch list.
|
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa |
|
|
| |