Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

safeWCS/PUS kit PUS-F161-B31-WCS-SET

PUS-F161-B31-WCS-SET
  • FailSafe over EtherCAT® (FSoE)
  • Certified up to SIL 3 according to IEC 61508 and up to PLe according to EN 13849-1
  • Safe evaluation unit with WCS3B-LS221-U1 and WCS3B-LS221-U2
  • Reliable evaluation of position and speed

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PUS-F161-B31-WCS-SET

Product Description
Kit consisting of a safe evaluation unit with fieldbus connection (EtherCAT® with FSoE protocol) and two safeWCS/PUS read heads

Classifications

SystemClasscode
ECLASS 13.027270918
ECLASS 12.027270918
ECLASS 11.027270701
ECLASS 10.0.127270701
ECLASS 9.027270701
ECLASS 8.027270701
ECLASS 5.127270701
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: PUS-F161-B31-WCS-SET

Function

The PUS-F161-B**-WCS safe evaluation unit can be used to perform safety shutdowns and safety functions. The device can calculate safe position and velocity data for an axis using the data from the WCS3B-LS221-U1 and WCS3B-LS221-U2 read heads.

Product Documentation: PUS-F161-B31-WCS-SET

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Installation InstructionsENGPDF11966 KB
Safety and Security Documentation
Instruction manualENGPDF157 KB
Manuals
Error listENGPDF1740 KB

Approvals: PUS-F161-B31-WCS-SET

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
TUV Rheinland Functional Safety CertificateReg.-Nr.: 01/205/5910.00/22ALLPDF406 KB

Software: PUS-F161-B31-WCS-SET

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
EDS / EDSZIP8 KB
Software Tools
Software tool / Software ToolZIP146704 KB

Associated Products: PUS-F161-B31-WCS-SET

Kit component
Safe evaluation unit for position and speed monitoring for WCS read heads;
EtherCAT with FSoE protocol, FailSafe over EtherCAT® (FSoE), Certified up to SIL 3 according to IEC 61508 and up to PLe according to EN 13849-1, Safe evaluation unit for WCS3B-LS221-U1 and WCS3B-LS221-U2, Reliable evaluation of position and speedfa
safeWCS / PUS read head, RS-485 interface, with RS-485 terminal resistor, mounting position in the direction of travel, position direction counting up, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Mounting position in the direction of travel, Position direction counting upfa
safeWCS / PUS read head, RS-485 interface, with RS-485 terminal resistor, mounting position opposite to the direction of travel, position direction counting down, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Mounting position opposite to the direction of travel, Position direction counting downfa
Accessories
License dongle for safeControl Expertfa
Parameterization adapter for parameterization and analysis of the PUS evaluation unitfa
Connecting plate for reading heads WCS3B-LS221-U1 and WCS3B-LS221-U2fa
DeviceNet/CANOpen bus cable M12 socket straight A-coded 4-pin to M12 plug straight A-coded 8-pin, PUR cable 4-core twisted pairs black, shielded, UL approved, drag chain suitable, outdoorfa