Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Passage speed | ≤ 12.5 m/s | |
Measuring range | max. 314.5 m | |
Free tolerances to code rail | horizontal: 31 mm ( ± 15.5 mm ) vertical: 28 mm ( ± 14 mm ) |
|
Resolution | ± 0.4 mm (1,250 positions/m) | |
Functional safety related parameters | ||
MTTFd | 55 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Display | Display module, 6-digit , adaptable to installation position | |
LED green | PROFINET link To: PROFINET connection OK |
|
LED yellow | PROFINET RX/TX Flashing: data transfer |
|
LED red | PROFINET communication To: communication error |
|
LED red/green | Status indication Green: code rail detected, normal function Red: system error Flashing red: no code rail detected |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Power consumption | 15 W | |
Interface | ||
Interface type | 100 BASE-TX | |
Data output code | binary code | |
Protocol | PROFINET IO Real-Time (RT) Conformance class B | |
Transfer rate | 100 MBit/s | |
Standard conformity | ||
Emitted interference | EN 61000-6-4:2007+A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | EN 60068-2-27:2009 | |
Vibration resistance | EN 60068-2-6:2008 | |
Approvals and certificates | ||
CSA approval | cCSAus Certified, General Purpose Class 2 power source |
|
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Operating temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | 8-pin, M12 x 1 connector socket, Y-coded | |
Cable gland | Max. tightening torque of the cap nut: ≤ 0.4 Nm | |
Degree of protection | IP54 | |
Material | ||
Housing | ABS , PC (Polycarbonate) | |
Mass | 500 g | |
Dimensions | ||
Height | 99 mm | |
Width | 90 mm | |
Length | 115 mm | |
General information | ||
Ordering information | Mounting plate included with delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27270918 |
ECLASS 12.0 | 27270918 |
ECLASS 11.0 | 27270701 |
ECLASS 10.0.1 | 27270701 |
ECLASS 9.0 | 27270701 |
ECLASS 8.0 | 27270701 |
ECLASS 5.1 | 27270701 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 41111945 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual WCS Electrical | ENG | 11790 KB | |
Manual WCS Mechanical | ENG | 12338 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2923 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 58 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0909F | ALL | 87 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6636A | ALL | 84 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSDML file WCS3B-LS610 / GSDML-Datei WCS3B-LS610 | 04/2018 | ZIP | 4 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|