Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reader with protective housing WCS3B-LS610D-OM

WCS3B-LS610D-OM
  • PROFINET interface
  • Non-contact, absolute position encoder
  • Automatic detection of dirt accumulation
  • Output of position and speed
  • For outdoor use
  • Integrated display module

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS3B-LS610D-OM

Product Description
Reader with protective housing and PROFINET interface
General specifications
Passage speed≤ 12.5 m/s
Measuring rangemax. 314.5 m
Free tolerances to code railhorizontal: 28 mm ( ± 14 mm )
vertical: 25.5 mm ( +11.5 mm/-14 mm )
Resolution± 0.4 mm (1,250 positions/m)
Functional safety related parameters
MTTFd172 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
DisplayDisplay module, 6-digit , adaptable to installation position
LED greenPROFINET link
To: PROFINET connection OK
LED yellowPROFINET RX/TX
Flashing: data transfer
LED redPROFINET communication
To: communication error
LED red/greenStatus indication
Green: code rail detected, normal function
Red: system error
Flashing red: no code rail detected
Electrical specifications
Operating voltage10 ... 30 V DC
Power consumption6 W
Interface
Interface type100 BASE-TX
Data output codebinary code
ProtocolPROFINET IO Real-Time (RT) Conformance class B
Transfer rate    100 MBit/s      
Standard conformity
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Approvals and certificates
CSA approvalcCSAus Certified, General Purpose
Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Operating temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection type8-pin, M12 x 1 connector socket, Y-coded
Degree of protectionIP67 / IP69
Material
HousingPET , PC (Polycarbonate)
Mass1000 g
NoteThe reader must not be operated without the protective housing!

Classifications

SystemClasscode
ECLASS 13.027270918
ECLASS 12.027270918
ECLASS 11.027270701
ECLASS 10.0.127270701
ECLASS 9.027270701
ECLASS 8.027270701
ECLASS 5.127270701
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS3B-LS610D-OM

Informative Literature: WCS3B-LS610D-OM

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Position Encoding System (WCS) Tackles Positioning Tasks in Container TerminalsENGPDF226 KB
Application Report - Position Encoding System (WCS) for Absolute Positioning in Galvanic PlantsENGPDF240 KB

Product Documentation: WCS3B-LS610D-OM

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Zusammenbau / Assembly / Assemblage / Asamblea / Montaggio / Zusammenbau / Assembly / Assemblage / Asamblea / MontaggioALLPDF1773 KB
Manuals
Manual WCS ElectricalENGPDF11790 KB
Manual WCS MechanicalENGPDF12338 KB

Design / Simulation: WCS3B-LS610D-OM

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ56 KB

Approvals: WCS3B-LS610D-OM

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0909FALLPDF87 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6636AALLPDF84 KB

Software: WCS3B-LS610D-OM

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
GSDML file WCS3B-LS610 / GSDML-Datei WCS3B-LS61004/2018ZIP4 KB

Associated Products: WCS3B-LS610D-OM

Accessories
Outdoor protective cover for WCS3B reader, Accessory WCS3Bfa
Male connector RJ45 straight 4-pin, Cat5, shielded, field-attachable, insulation displacement connection, Outdoorfa
Male connector M12 angled A-coded 5-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
33.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Male connector M12 straight A-coded 5-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Stopping plugs For WCS32B-OP* housing, Accessory WCS3Bfa
136.00  USD

Contact Us

Y-Splitter M12 plug 8-pin Y-coded to M12 socket 4-pin D-coded / M12 plug 4-pin A-codedfa