Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Read head WCS3B-LS510DH

WCS3B-LS510DH
  • Non-contact, absolute position encoder
  • Output of position and speed
  • Automatic detection of dirt accumulation
  • Unicast communication
  • A shared connection for supply and Ethernet
  • Integrated display module
  • Extended temperature range

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS3B-LS510DH

General specifications
Passage speed≤ 12.5 m/s
Measuring lengthmax. 314.5 m
Free tolerances to code railhorizontal: 28 mm ( ± 14 mm )
vertical: 25.5 mm ( +11.5 mm/-14 mm )
Resolution± 0.4 mm (1,250 positions/m)
Functional safety related parameters
MTTFd57 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED greenETHERNET link
To: ETHERNET connection OK
LED yellowETHERNET Bus Activity
Flashing: data transfer
LED redPROFINET communication
To: communication error
LED red/greenStatus indication
Green: code rail detected, normal function
Red: system error
Flashing red: no code rail detected
Electrical specifications
Operating voltage10 ... 30 V DC
Power consumption15 W
Interface
Interface type100 BASE-TX
Data output codebinary code
ProtocolEtherNet/IP

Transfer rate    100 MBit/s      
Standard conformity
Emitted interferenceEN 61000-6-4:2007+A1:2011

Noise immunityEN 61000-6-2:2005

Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Approvals and certificates
CSA approvalcCSAus Certified, General Purpose
Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Operating temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection type8-pin, M12 x 1 connector socket, Y-coded
Cable glandMax. tightening torque of the cap nut: ≤ 0.4 Nm
Degree of protectionIP54
Material
HousingABS , PC (Polycarbonate)
Mass500 g
Dimensions
Height99 mm
Width90 mm
Length115 mm
General information
Ordering informationMounting plate included with delivery

Classifications

SystemClasscode
ECLASS 13.027270918
ECLASS 12.027270918
ECLASS 11.027270701
ECLASS 10.0.127270701
ECLASS 9.027270701
ECLASS 8.027270701
ECLASS 5.127270701
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS3B-LS510DH

Product Documentation: WCS3B-LS510DH

Language Selection:
ManualsLanguageFile TypeFile Size
Manual WCS ElectricalENGPDF11790 KB
Manual WCS MechanicalENGPDF12338 KB

Design / Simulation: WCS3B-LS510DH

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2923 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ58 KB

Approvals: WCS3B-LS510DH

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0909FALLPDF87 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6636AALLPDF84 KB

Software: WCS3B-LS510DH

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
EDS / EDSZIP7 KB

Associated Products: WCS3B-LS510DH

Accessories
33.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Transparent protective case and seal for WCS3B readerfa
Mounting plate for reading heads WCS2 and WCS3, Universal mounting plate for all reading heads WCS2... and WCS3...fa
Male connector RJ45 straight 4-pin, Cat5, shielded, field-attachable, insulation displacement connection, Outdoorfa
Male connector M12 angled A-coded 5-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
33.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Male connector M12 straight A-coded 5-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Terminal Block, Converts an 8-pin RJ45 connector to terminal screws, For use with WCS3B-LS510 EtherNet/IP read heads, Terminal block to read head connection via V19SY-G... cordsets, 35 mm DIN mounting rail acc. to EN 60715:2001fa
136.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Y-Splitter M12 plug 8-pin Y-coded to M12 socket 4-pin D-coded / M12 plug 4-pin A-codedfa