Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Blind plug WCS3B-OBP

WCS3B-OBP
  • Accessory WCS3B

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS3B-OBP

Product Description
Stopping plugs For WCS32B-OP* housing
Mechanical specifications
MaterialStainless steel 1.4305 / AISI 303
Seal : FPM/FKM
Mass5 g
Dimensionsthread : M16 x 1.5

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270991
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS3B-OBP

Product Documentation: WCS3B-OBP

Language Selection:
ManualsLanguageFile TypeFile Size
Manual WCS ElectricalENGPDF6189 KB
Manual WCS MechanicalENGPDF12338 KB

Associated Products: WCS3B-OBP

Accessory of
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Extended temperature rangefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Extended temperature rangefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Integrated display modulefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Integrated display module, Extended temperature rangefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Read head, RS-485 interface,
with RS-485 termination resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insertfa
Read head, RS-485 interface,
with RS-485 termination resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insertfa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Read head, RS-485 interface,
with RS-485 termination resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insertfa
Reading head, SSI interface, Gray code, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, Freely selectable cable outlet due to rotating insert, SSI interfacefa
Read head, RS-485 interface,
with RS-485 termination resistor, For outdoor use, Non-contact, absolute position encoder, Extended temperature range, Automatic detection of dirt accumulation, RS-485 interface, Freely selectable cable outlet due to rotating insert, Measuring length max. 629 mfa
Outdoor protective housing for reader WCS3B, Accessory WCS3B, Selectable connector position: left, middle, right, SSI interface, RS-485 interface, CANopen interfacefa