Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

WCS3 code rail WCS3-CS70-L1-S000000-L026800

WCS3-CS70-L1-S000000-L026800
  • Flexible installation by means of alu profile- or mounting bracket system
  • High chemical resistance
  • Low weight

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS3-CS70-L1-S000000-L026800

Product Description
Code rail, polyester laminate
General specifications
Code rail height70 mm
Total length26800 mm
Start position0 mm
Radius of bend≥ 300 mm
Ambient conditions
Operating temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Installation temperature10 ... 60 °C (50 ... 140 °F)
Mechanical specifications
Material thickness0.75 ... 0.95 mm
Tension loading≤ 260 N
Materialpolyester laminate
Thermal expansion coefficientapprox. 2.8 x 10-5 / K
Mass40 g / m
Manufacturing tolerance± 1 mm/m

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: WCS3-CS70-L1-S000000-L026800

Design / Simulation: WCS3-CS70-L1-S000000-L026800

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP82 KB

Associated Products: WCS3-CS70-L1-S000000-L026800

Accessories
23.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for C profile, straight section, Mounting bracket for code rail, straight, Installation in C profile rail 30 mm x 32 mmfa
Mounting bracket, curve, Mounting bracket for code rail, bendfa
Fastening angle for screw connection, curve, Mounting bracket for code rail, bend, Supplied with M6 mounting screwsfa
Mounting bracket for C profile, bend, Mounting bracket for code rail, bend, Installation in C profile rail 30 mm x 32 mmfa
17.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for bolt connection, straight, Mounting bracket for code rail, straight, Supplied with M6 mounting screwsfa
WCS3 code rail extenderfa
Fitting tool for WCS3 aluminum profile system, Fitting tool for speedy and safe installation of the code rail in the aluminum profilefa
Joint, Connector for aluminum profile rails WCS3-PS1fa
WCS3 screw-on holder, Holder for aluminum profile rails WCS3-PS1 , Supplied with M6 mounting screws, UV resistantfa
12.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

WCS3 holder for C profile, Profile rail simply snap-on, UV resistantfa
WCS3 profile rail, Rapid installation, Holds both, laminate and stainless steel code rails, Long suspension distance, All mounting orientations are possiblefa
WCS2 profile rail, Rapid installation, Holds both, laminate and stainless steel code rails, Long suspension distance, All mounting orientations are possible, Required, if guide trolleys are usedfa
WCS3 guiding trolley for the WCS3B read head with protective enclosure, outdoor use, Ensures the optimum alignment of reading head and code rail, Plastic rollersfa
13.00  USD

Contact Us

Rail bracket with screwed connection, Profile rail simply snap-onfa
Butt connector, aluminum, Simple connection of profile rail segmentsfa
28.00  USD

Contact Us

WCS2 locking bracket, Easy setting of fixed pointsfa
Mounting tool to safely and quickly install the 55 mm code strip in the aluminum profile, Convertible to 70 mm code railfa
Specifications
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa