Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

WCS3 code rail WCS3-CS70-M1-S000000-L152400

WCS3-CS70-M1-S000000-L152400
  • Flexible installation by means of alu profile- or mounting bracket system
  • High mechanical stability
  • Suitable for applications with wide temperature variations

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS3-CS70-M1-S000000-L152400

Product Description
Code rail, stainless steel
General specifications
Code rail height70 mm
Total length152400 mm
Start position0 mm
Radius of bend≥ 300 mm
Ambient conditions
Operating temperature-40 ... 100 °C (-40 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Installation temperature10 ... 60 °C (50 ... 140 °F)
Mechanical specifications
Material thickness0.5 mm
Tension loading≤ 5000 N
Materialstainless steel 1.4310 / AISI 301
Thermal expansion coefficient1.6 x 10-5 / K
Mass240 g / m
Manufacturing tolerance± 1 mm/m

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: WCS3-CS70-M1-S000000-L152400

Design / Simulation: WCS3-CS70-M1-S000000-L152400

Language Selection:
CADLanguageFile TypeFile Size
3-DALLSTP315 KB

Associated Products: WCS3-CS70-M1-S000000-L152400

Matching System Components
Reading head, RS-485 interface, without RS-485 terminal resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Reading head, RS-485 interface, without RS-485 terminal resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display modulefa
Read head, IO-Link interface, IO-Link interface for service and process data, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display module, Extended temperature range, For outdoor use, Output of position and speed, Acceleration measurement in 3 axis, Output of the ID number for ID padsfa
Read head, IO-Link interface, IO-Link interface for service and process data, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display module, Output of position and speed, Acceleration measurement in 3 axis, Output of the ID number for ID padsfa
Read head, IO-Link interface, IO-Link interface for service and process data, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display module, Extended temperature range, Output of position and speed, Acceleration measurement in 3 axis, Output of the ID number for ID padsfa
Read head, IO-Link interface, IO-Link interface for service and process data, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, Acceleration measurement in 3 axis, Output of the ID number for ID padsfa
Accessories
68.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tensioning device for stainless steel code railfa
Mounting bracket for C profile, straight section, Mounting bracket for code rail, straight, Installation in C profile rail 30 mm x 32 mm, Powder coatedfa
Fastening angle for screw connection, curve, Mounting bracket for code rail, bend, Supplied with M6 mounting screwsfa
Mounting bracket for C profile, bend, Mounting bracket for code rail, bend, Installation in C profile rail 30 mm x 32 mmfa
Mounting bracket for bolt connection, straight, Mounting bracket for code rail, straight, Supplied with M6 mounting screwsfa
WCS3 code rail extenderfa
Fitting tool for WCS3 aluminum profile system, Fitting tool for speedy and safe installation of the code rail in the aluminum profilefa
Joint, Connector for aluminum profile rails WCS3-PS1fa
WCS3 screw-on holder, Holder for aluminum profile rails WCS3-PS1 , Supplied with M6 mounting screws, UV resistantfa
12.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

WCS3 holder for C profile, Profile rail simply snap-on, UV resistantfa
WCS3 profile rail, Rapid installation, Holds both, laminate and stainless steel code rails, Long suspension distance, All mounting orientations are possiblefa
Mounting bracket for C profile, straight section, Mounting bracket for code rail, straight, Installation in C profile rail 30 mm x 32 mmfa
WCS2 profile rail, Rapid installation, Holds both, laminate and stainless steel code rails, Long suspension distance, All mounting orientations are possible, Required, if guide trolleys are usedfa
WCS3 guiding trolley for the WCS3B read head with protective enclosure, outdoor use, Ensures the optimum alignment of reading head and code rail, Plastic rollersfa
Rail bracket with screwed connection, Profile rail simply snap-onfa
Butt connector, aluminum, Simple connection of profile rail segmentsfa
WCS2 locking bracket, Easy setting of fixed pointsfa
Mounting tool to safely and quickly install the 55 mm code strip in the aluminum profile, Convertible to 70 mm code railfa
Specifications
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa