Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

WCS mounting bracket system WCS-SP2

WCS-SP2
  • Stabilization profile for laying tracks for the WCS code rail

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS-SP2

Product Description
Stabilization profile
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Mechanical specifications
MaterialPVC
Mass100 g / m

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270991
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS-SP2

Product Documentation: WCS-SP2

Language Selection:
Product informationLanguageFile TypeFile Size
WCS mounting bracket system for code rail / WCS Befestigungswinkel-System für CodeschieneALLPDF5753 KB
Manuals
Manual WCS ElectricalENGPDF6189 KB
Manual WCS MechanicalENGPDF12338 KB

Associated Products: WCS-SP2

Accessory of
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Matching System Components
Mounting bracket, curve, Mounting bracket for code rail, bendfa
Mounting bracket for C profile, bend, Mounting bracket for code rail, bend, Installation in C profile rail 30 mm x 32 mmfa
Fastening angle for screw connection, curve, Mounting bracket for code rail, bend, Supplied with M6 mounting screwsfa