Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

WCS mounting bracket system WCS-MB-R1

WCS-MB-R1

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS-MB-R1

Product Description
Mounting bracket
Ambient conditions
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Material thickness2 mm
MaterialMetal sheet (steel), zinc-plated
Mass710 g  

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270991
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS-MB-R1

Product Documentation: WCS-MB-R1

Language Selection:
ManualsLanguageFile TypeFile Size
Manual WCS ElectricalENGPDF11790 KB
Manual WCS MechanicalENGPDF12338 KB

Design / Simulation: WCS-MB-R1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP747 KB