Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

WCS3 profile rail WCS3-PS1

WCS3-PS1
  • Rapid installation
  • Holds both, laminate and stainless steel code rails
  • Long suspension distance
  • All mounting orientations are possible

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS3-PS1

Product Description
WCS3 profile rail
Ambient conditions
Operating temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Length1 m ... 6 m
Bending radius≥ 700 mm
MaterialAluminum
Thermal expansion coefficient2.4 x 10-5 / K
Mass450 g / m

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270991
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS3-PS1

Function

A special aluminium profile system has been developed for the rapid installation of the 70 mm high WCS3 code rail in plastic laminate or stainless steel. The aluminium profile rail is designed to take the code rail. It has been designed to provide optimum flexural strength in all directions in spite of its low weight. The aluminium profile system can be fitted in any position.

Grounding the aluminum profile

Any aluminum profile track assembly must include a low-resistance connection to the system ground. If the profile track´s length exceeds 40 m (131 ft), it must be grounded twice at the beginning and end points.

Note

For more information, see mechanical manual.

Product Documentation: WCS3-PS1

Language Selection:
ManualsLanguageFile TypeFile Size
Manual WCS ElectricalENGPDF11790 KB
Manual WCS MechanicalENGPDF12338 KB

Design / Simulation: WCS3-PS1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP121 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: WCS3-PS1

Matching System Components
WCS3 screw-on holder, Holder for aluminum profile rails WCS3-PS1 , Supplied with M6 mounting screws, UV resistantfa
WCS3 holder for C profile, Profile rail simply snap-on, UV resistantfa
Joint, Connector for aluminum profile rails WCS3-PS1fa
Accessories
Fitting tool for WCS3 aluminum profile system, Fitting tool for speedy and safe installation of the code rail in the aluminum profilefa