Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Optical reading head for hazardous area |
General specifications | ||
---|---|---|
Passage speed | ≤ 8 m/s | |
Measuring range | max. 10000 m | |
Light type | Integrated LED lightning (red) | |
Scan rate | 100 s-1 | |
Read distance | 90mm (from outer housing window) | |
Depth of focus | + 20 mm / - 40 mm | |
Reading field | 115 mm x 73 mm | |
Ambient light limit | 100000 Lux | |
Accuracy | ± 0.2 mm | |
Nominal ratings | ||
Camera | ||
Type | CMOS , Global shutter | |
Processor | ||
Clock pulse frequency | 600 MHz | |
Speed of computation | 4800 MIPS | |
Digital resolution | 32 Bit | |
Functional safety related parameters | ||
MTTFd | 87 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED indication | 7 LEDs (communication, alignment aid, status information) | |
Electrical specifications | ||
Operating voltage | 15 ... 30 V DC , PELV | |
No-load supply current | max. 200 mA | |
Power consumption | 3 W | |
Interface 1 | ||
Interface type | SSI interface | |
Data output code | Gray code, binary code , programmable | |
Monoflop time | 10 µs | |
Clock frequency | 100 ... 1000 kHz | |
Query cycle time | ≥ 3 ms | |
Pause time | ≥ 20 µs | |
Double check possible | when tp ≤ 10 µs | |
Interface 2 | ||
Interface type | USB Service (serial comport) | |
Protocol | 8E1 | |
Transfer rate | 38.4 ... 460.8 kBit/s | |
Input | ||
Input type | 1 to 3 functional inputs , programmable | |
Input impedance | ≥ 27 kΩ | |
Output | ||
Output type | 1 to 2 switch outputs , PNP , programmable , short-circuit protected | |
Switching voltage | Operating voltage | |
Switching current | 150 mA each output | |
Standard conformity | ||
Emitted interference | EN 61000-6-4:2007+A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Approvals and certificates | ||
IECEx approval | IECEx INE 14.0042X | |
ATEX approval | INERIS 14 ATEX 0035X Device type: GUBW1.D.OS-PXV100S-F200-SSI-V1 |
|
Marking | II 2 GD Ex db IIC T6 Gb Ex tb IIIC T85°C Db |
|
CE conformity | CE | |
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Mechanical specifications | ||
Connection type | Connection terminals, max. conductor cross-section 2.5 mm2 | |
Conductor cross section | 0.13 ... 2.5 mm2 | |
Cable gland | 3 ... 8.5 mm | |
Enclosure cover | threaded round cover | |
Cover fixing | flamepath thread | |
Cover seal | none, O-ring for IP66/67 | |
Degree of protection | IP66 (IP66/67 with O-ring) | |
Material | ||
Enclosure | aluminum alloy | |
Glass | thermo-resistant tempered glass | |
Finish | epoxy coated RAL 7005 (grey) | |
O-Ring | silicone | |
Mass | approx. 7 kg | |
Dimensions | ||
Height | 279 mm | |
Width | 202 mm | |
Depth | 134 mm | |
Grounding | M6 external grounding points |
System | Classcode |
---|---|
ECLASS 13.0 | 27270918 |
ECLASS 12.0 | 27270918 |
ECLASS 11.0 | 27270701 |
ECLASS 10.0.1 | 27270701 |
ECLASS 9.0 | 27270701 |
ECLASS 8.0 | 27270701 |
ECLASS 5.1 | 27270701 |
ETIM 9.0 | EC004672 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 43211711 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 2703 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 834 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 47 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe INERIS ATEX | INERIS 14 ATEX 0035X | ALL | 529 KB | |
Worldwide INERIS IECEx Certificate of Conformity | IECEx INE 14.0042X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4743C | ALL | 372 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Software Vision Configurator / Software Vision Configurator | V6.6.2 | ZIP | 31588 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|
||||||
|