Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Read head for use with the safe evaluation unit PUS-* (series) |
General specifications | ||
---|---|---|
Passage speed | ≤ 10 m/s | |
Measuring range | max. 100000 m | |
Light type | Integrated LED lightning (red/blue) | |
Latency | 20 ms ±0.6 | |
Close time | 70 µs (During this time a change of the color specification is delayed) | |
Read distance | 100 mm | |
Depth of focus | ± 30 mm | |
Field of view | 60 mm x 35 mm | |
Ambient light limit | 30000 Lux | |
Resolution | ||
Non safety-related X | ± 1 mm | |
Safety-related X | ± 1 cm | |
Accuracy | ||
Non safety-related X | ± 0.2 mm | |
Safety-related X | See the original instructions | |
Measuring frequency | 100 Hz | |
Nominal ratings | ||
Camera | ||
Type | CMOS , Global shutter | |
Processor | ||
Clock pulse frequency | 600 MHz | |
Speed of computation | 4800 MIPS | |
Digital resolution | 32 Bit | |
Time delay before availability | 6 s | |
Functional safety related parameters | ||
MTTFd | 96 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED indication | 7 LEDs (communication, alignment aid, status information) | |
Electrical specifications | ||
Operating voltage | 14.5 ... 30 V DC , PELV (with unloaded switching outputs) | |
No-load supply current | max. 200 mA | |
Power consumption | 3 W max: 3.7 W |
|
Interface | ||
Interface type | RS 485 interface | |
Data output code | binary code | |
Transfer rate | 115200 Bit/s | |
Termination | 120 Ω, switchable | |
Query cycle time | ≥ 7 ms | |
Input | ||
Input type | Input 1: enable blue (active high) Input 2: enable red (active high) Input 3: color change (low:red, high: blue) |
|
Level | Low: 0 V… 8 V High: 10 V … +Vb |
|
Input resistance | 32 kΩ | |
Input capacity | 500 pF | |
Output | ||
Output type | 1 switch output PNP , PNP , programmable , short-circuit protected | |
Switching voltage | Operating voltage | |
Switching current | 150 mA each output | |
Standard conformity | ||
Emitted interference | EN 61000-6-4:2007+A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | EN 60068-2-27:2009 | |
Vibration resistance | EN 60068-2-6:2008 | |
Approvals and certificates | ||
CE conformity | CE | |
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Operating temperature | 0 ... 60 °C (32 ... 140 °F) , -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 90 % , noncondensing | |
Mechanical specifications | ||
Connection type | 8-pin, M12 x 1 connector | |
Degree of protection | IP67 | |
Material | ||
Housing | PC/ABS | |
Mass | approx. 160 g | |
Dimensions | ||
Height | 70 mm | |
Width | 70 mm | |
Depth | 50 mm | |
General information | ||
Note | 0° orientation to the DataMatrix code tape |
System | Classcode |
---|---|
ECLASS 13.0 | 27270918 |
ECLASS 12.0 | 27270918 |
ECLASS 11.0 | 27270701 |
ECLASS 10.0.1 | 27270701 |
ECLASS 9.0 | 27270701 |
ECLASS 8.0 | 27270701 |
ECLASS 5.1 | 27270701 |
ETIM 9.0 | EC004672 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 43211711 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 7033 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2086 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL Ordinary Location | UL File: E87056, Vol. 6, Sec. 3 | ALL | 281 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3820D | ALL | 134 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|