Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Optical reading head PCV100-F200-R4-V19-LJU

PCV100-F200-R4-V19-LJU
  • RS-485 interface
  • Non-contact positioning on Data Matrix code tape
  • Travel ranges up to 10 km, in X and Y direction
  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PCV100-F200-R4-V19-LJU

Product Description
Read head for incident light positioning system
General specifications
Passage speed≤ 8 m/s
Measuring rangemax. 10000 m
Light typeIntegrated LED lightning (red)
Scan rate40 s-1
Read distance100 mm
Depth of focus± 20 mm
Reading field50 mm x 30 mm
Ambient light limit100000 Lux
Resolution± 0.1 mm  
Nominal ratings
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Digital resolution32 Bit
Functional safety related parameters
MTTFd98 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED indication7 LEDs (communication, alignment aid, status information)
Electrical specifications
Operating voltage15 ... 30 V DC , PELV
No-load supply currentmax. 200 mA
Power consumption3 W
Interface
Interface typeRS 485 interface
Data output codebinary code
Transfer rate57600 Bit/s
TerminationSwitchable terminal resistor
Query cycle time≥ 10 ms
Input
Input type1 to 3 functional inputs , programmable
Input impedance≥ 27 kΩ
Output
Output type1 to 3 switch outputs , PNP , programmable , short-circuit protected
Switching voltageOperating voltage
Switching current150 mA each output
Standard conformity
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % , noncondensing
Mechanical specifications
Connection type8-pin, M12 x 1 connector
Degree of protectionIP67
Material
HousingPC/ABS
Massapprox. 160 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm

Classifications

SystemClasscode
ECLASS 13.027270918
ECLASS 12.027270918
ECLASS 11.027270701
ECLASS 10.0.127270701
ECLASS 9.027270701
ECLASS 8.027270701
ECLASS 5.127270701
ETIM 9.0EC004672
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC001852
UNSPSC 12.143211711

Details: PCV100-F200-R4-V19-LJU

Design / Simulation: PCV100-F200-R4-V19-LJU

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2086 KB

Approvals: PCV100-F200-R4-V19-LJU

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL Ordinary LocationUL File: E87056, Vol. 6, Sec. 3ALLPDF281 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0017KALLPDF38 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6635ALLPDF135 KB

Associated Products: PCV100-F200-R4-V19-LJU

Accessories

365.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

USB to RS 485 interface converter, Extension cable 0.8 m in scope of delivery, Power supply for 95 - 230 V AC, For RS485fa
Cable unit with power supply for USB / RS-485 interface converter , Power supply for 95 - 230 V ACfa
Female connector M12 straight A-coded 8-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female connector, M12, 8-pin, shielded, field attachablefa
10.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Grounding clip for PCV system, Stainless steel version, Low weight, M12 plug connection, High mechanical stabilityfa
Marker head for 25 mm code tape, For 25 mm code tapes, Can be used for PCV80..., PCV100..., and PCV130... readers, Includes 2 x edding® 3000 permanent markersfa
47.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for PCV* read headfa
33.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Alignment guide for readerfa
Operating software for camera-based sensorsfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …