Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Vision Sensor PHA950-F200A-R2

PHA950-F200A-R2
  • Detects the position of an
    index hole
  • Large capture range
  • High operating range
  • Integrated contrast compensation
  • Compact design
  • Integrated illumination

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PHA950-F200A-R2

Product Description
Precision positioning on hole in the 70 mm x 70 mm housing
General specifications
Light sourceLED
Light typeIntegrated LED lightning (infrared)
Object sizeHole diameter 13 mm
Response delay100 ms
Read distance950 mm
Depth of focus± 50 mm
Capture rangemax. 120 mm x 100 mm
Nominal ratings
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Functional safety related parameters
MTTFd70 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: Ready for operation
Function indicator4 x LED yellow: +X, -X, +Y, -Y
Control elementsnone
Electrical specifications
Operating voltage24 V DC ± 15% , PELV
No-load supply currentmax. 250 mA
Power consumption6 W
Interface
Interface typeserial , RS 232
Transfer ratemax. 115.2 kBit/s
Cable lengthmax. 30 m
Interface 1
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input
Input voltageto be applied externally 24 V ± 15% PELV
Number/TypeCycle stop, relative stroke
Input current1.6 mA at 24 V
Switching thresholdlow: < 10 V, high: > 15 V
Cable lengthmax. 30 m
Output
Switching typePNP , short-circuit/overload protected
Signal output+X, -X, +Y, -Y
Switching voltage24 V
Switching currentmax. 100 mA each output
Cable lengthmax. 30 m
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 61326-1 , EN 61000-6-4
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsCE
Ambient conditions
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % , noncondensing
Shock resistance< 50 g
Vibration resistance< 3 G , 11 ... 200 Hz
Mechanical specifications
Degree of protectionIP67
Connection8-pin, M12x1 connector, standard (supply+IO) ,
5-pin, M12x1 socket, standard (RS 232) ,
4-pin, M12x1 socket, standard (LAN)
Material
HousingPC/ABS
Optical facePlastic pane
Installation4 x M6 threading
Massapprox. 160 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm

Classifications

SystemClasscode
ECLASS 13.027310101
ECLASS 12.027310101
ECLASS 11.027310101
ECLASS 10.0.127310101
ECLASS 9.027310101
ECLASS 8.027310101
ECLASS 5.127310101
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.143211711

Details: PHA950-F200A-R2

Function

The sensor has been developed for the precision positioning of high-bay racking operating equipment. It detects circular holes in the racking structure and their positional deviation from the nominal position. The sensor operates in two dimensions.

Informative Literature: PHA950-F200A-R2

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Simple Drill Holes Ensure the Perfect PositionENGPDF160 KB

Product Documentation: PHA950-F200A-R2

Language Selection:
ManualsLanguageFile TypeFile Size
Manual PHA...-F200*-R2*ENGPDF5124 KB
Manual Vision ConfiguratorENGPDF1416 KB

Design / Simulation: PHA950-F200A-R2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1503 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ312 KB

Approvals: PHA950-F200A-R2

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1841FALLPDF44 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6622ALLPDF140 KB

Associated Products: PHA950-F200A-R2

Accessories
56.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Male cordset single-ended M12 straight A-coded, 5-pin, PUR cable grey, shieldedfa
47.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for PCV* read headfa