Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Vision Sensor PHA700-F200-B17-V1D

PHA700-F200-B17-V1D
  • Detects the position of an
    index hole
  • Large capture range
  • High operating range
  • Integrated contrast compensation
  • Compact design
  • PROFINET interface
  • Integrated illumination

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PHA700-F200-B17-V1D

Product Description
Precision positioning on hole in the 70 mm x 70 mm housing
General specifications
Light typeIntegrated LED lightning (infrared)
Object sizeHole diameter 13 mm
Response delay100 ms
Read distance700 mm
Depth of focus± 50 mm
Capture rangemax. 120 mm x 100 mm
Nominal ratings
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Functional safety related parameters
MTTFd95 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: Ready for operation
Function indicator7 LEDs (communication, alignment aid, status information)
Control elementsButton for parameterization
Electrical specifications
Operating voltage24 V DC +/- 15 %, PELV
No-load supply currentmax. 400 mA
Power consumption6 W
Interface
Interface type100 BASE-TX PROFINET
ProtocolPROFINET IO Real-Time (RT) Conformance class A
Transfer rate    100 MBit/s      
Interface 2
Interface typeUSB (serial comport)
Transfer rate... 12000 kBit/s
Conformity
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Photobiological safetyexempt group according to EN 62471:2008
Approvals and certificates
CE conformityCE
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!)
Storage temperature-30 ... 85 °C (-22 ... 185 °F)
Relative humidity90 % , noncondensing
Mechanical specifications
Degree of protectionIP67
Material
HousingPC/ABS
Optical facePlastic pane
Installation4 x M6 threading
Massapprox. 200 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm

Classifications

SystemClasscode
ECLASS 13.027310101
ECLASS 12.027310101
ECLASS 11.027310101
ECLASS 10.0.127310101
ECLASS 9.027310101
ECLASS 8.027310101
ECLASS 5.127310101
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.143211711

Details: PHA700-F200-B17-V1D

Function

The sensor has been developed for the precision positioning of high-bay racking operating equipment. It detects circular holes in the racking structure and their positional deviation from the nominal position. The sensor operates in two dimensions.

Informative Literature: PHA700-F200-B17-V1D

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Simple Drill Holes Ensure the Perfect PositionENGPDF160 KB

Product Documentation: PHA700-F200-B17-V1D

Language Selection:
ManualsLanguageFile TypeFile Size
Manual PHA*-F200*-B17-*ENGPDF3393 KB

Design / Simulation: PHA700-F200-B17-V1D

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1475 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ313 KB

Approvals: PHA700-F200-B17-V1D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Worldwide PNO Certificate of ComplianceZ12545ALLPDF83 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1842EALLPDF40 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6623ALLPDF140 KB

Software: PHA700-F200-B17-V1D

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
GSDML file PHA with Profinet / GSDML-Datei PHA mit Profinet06/2019ZIP10 KB
Software Tools
Software Vision Configurator / Software Vision ConfiguratorV6.7.0ZIP65423 KB

Associated Products: PHA700-F200-B17-V1D

Accessories
56.00  USD

Contact Us

Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
47.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for PCV* read headfa
Grounding clip for PCV system, Stainless steel version, Low weight, M12 plug connection, High mechanical stabilityfa
10.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Grounding clip for PCV system, Stainless steel version, Low weight, M12 plug connection, High mechanical stabilityfa
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa