Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
UHF read/write head for IDENTControl, Europe |
General specifications | ||
---|---|---|
Operating frequency | 865 … 868 MHz: EU, Turkey Transmission licenses for other countries on request |
|
Emitted power | 3 … 100 mW ERP adjustable | |
Indicators/operating means | ||
LED green | Ready for operation | |
LED yellow | Read/write operation successful | |
LED blue | Transmission mode | |
Electrical specifications | ||
Current consumption | ≤ 95 mA | |
Power consumption | ≤ 1.9 W | |
Supply | from the IDENTControl | |
Surge protection | category 2 | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 301489-1 EN 301489-3 EN 302208 EN 62368-1 EN 50364 |
|
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63 | |
Ambient conditions | ||
Classification | Environmental condition A (controlled environment) | |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods) -25 ... 55 °C (-13 ... 131 °F) (Continuous transmission mode) |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | connector M12 x 1 | |
Material | ||
Housing | PA 6.6 | |
Mass | 700 g | |
Dimensions | ||
Height | 47 mm | |
Width | 165 mm | |
Length | 165 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
The read/write head operates in the UHF frequency range and is optimized for use in industrial applications involving shorter distances. The device reads and writes passive tags acc. to EPC Generation 2 ( ISO/IEC 18000-63). The read/write head is compliant with the relevant transmission regulations.
The read/write head can be used in Europe.
Wide range of options supported for filtering data. The read/write head is connected to the IDENTControl interface using an M12 connector. The user can monitor the status of the read/write head using the integrated LEDs.
The read/write head has a typical detection range of around 1 meter; this range is determined by the tag used and can be adjusted by configuring the transmission power. Other influencing factors include the setup and installation of the specific application and the surrounding materials, particularly metal. The read and write distances for the relevant tag, which are detailed separately, have been established in a test laboratory under ideal conditions. For the actual read and write distances under real conditions, the combination of read/write head and tag must be tested in the desired application.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1114 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.