Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
UHF read/write head for IDENTControl, USA and Canada |
General specifications | ||
---|---|---|
Operating frequency | 902 … 928 MHz: USA, Canada Transmission licenses for other countries on request |
|
Emitted power | 3 … 150 mW EIRP adjustable | |
Indicators/operating means | ||
LED green | Ready for operation | |
LED yellow | Read/write operation successful | |
LED blue | Transmission mode | |
Electrical specifications | ||
Current consumption | ≤ 95 mA | |
Power consumption | ≤ 1.9 W | |
Supply | from the IDENTControl | |
Surge protection | category 2 | |
Standard conformity | ||
Electromagnetic compatibility | EN 301489-1 EN 301489-3 |
|
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63 | |
Approvals and certificates | ||
FCC approval | This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) This device must accept any interference received, including interference that may cause undesired operation. Caution: Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment. |
|
IC approval | This device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) this device may not cause interference, and (2) this device must accept any interference, including interference that may cause undesired operation of the device. Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes : (1) l'appareil ne doit pas produire de brouillage, et (2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement. |
|
Ambient conditions | ||
Classification | Environmental condition A (controlled environment) | |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods) -25 ... 55 °C (-13 ... 131 °F) (Continuous transmission mode) |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | connector M12 x 1 | |
Material | ||
Housing | PA 6.6 | |
Mass | 700 g | |
Dimensions | ||
Height | 47 mm | |
Width | 165 mm | |
Length | 165 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
The read/write head operates in the UHF frequency range and is optimized for use in industrial applications involving shorter distances. The device reads and writes passive tags acc. to EPC Generation 2 ( ISO/IEC 18000-63). The read/write head is compliant with the relevant transmission regulations.
The read/write head can be used in the USA and Canada.
Wide range of options supported for filtering data. The read/write head is connected to the IDENTControl interface using an M12 connector. The user can monitor the status of the read/write head using the integrated LEDs.
The read/write head has a typical detection range of around 1 meter; this range is determined by the tag used and can be adjusted by configuring the transmission power. Other influencing factors include the setup and installation of the specific application and the surrounding materials, particularly metal. The read and write distances for the relevant tag, which are detailed separately, have been established in a test laboratory under ideal conditions. For the actual read and write distances under real conditions, the combination of read/write head and tag must be tested in the desired application.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1114 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.