Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Read/write station IPT1-FP

IPT1-FP
  • With integrated control interface unit
  • Serial interfaces and field-bus interfaces selectable through lower part
  • Read distance of up to 100 mm
  • Write distance of up to 50 mm
  • 3 LEDs for function indication
  • Degree of protection IP67
  • Optimized reading speed for fixed codes
  • Suited for writing of IPC11
 in stock
1,792.00 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IPT1-FP

Product Description
LF R/W system, fully assembled as configuration and test station
General specifications
Operating frequency125 kHz
Transfer rate2 kBit/s
Operating distancemaximum: 100 mm
UL File NumberE87056
Indicators/operating means
LED greenPower on
LED yellowIPC detected
LED redbus fault (when using fieldbus interfaces)
Electrical specifications
Rated operating voltage20 ... 30 V DC , ripple 10 %SS , PELV
Power consumptionmax. 5 W , in connection with the base
Galvanic isolation
Operating voltage/interfacefunctional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff
Mag. Field strength< 27.3 dBµA/m at 10 m
Interface
Physical Interface type depends on base used
Directive conformity
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 300330
EN 62368-1
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Standard conformity
RFIDISO/IEC 18000-2
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP67 according to EN 60529, with base
Material
HousingPBT

Classifications

SystemClasscode
ECLASS 13.027280401
ECLASS 12.027280401
ECLASS 11.027280401
ECLASS 10.0.127280401
ECLASS 9.027280401
ECLASS 8.027280401
ECLASS 5.127280401
ETIM 9.0EC002998
ETIM 8.0EC002998
ETIM 7.0EC002998
ETIM 6.0EC002998
ETIM 5.0EC002998
UNSPSC 12.143211710

Details: IPT1-FP

Function

The IPT1-FP read/write station is used in combination with a base which contains the interface for connecting to a computer. Through the choice of base, either serial interfaces or field-bus interfaces may be selected.

The analysis system is integrated in the device and simplifies the system construction. Protection class IP67 allows the device to be installed directly in the field.

Informative Literature: IPT1-FP

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - RFID Systems in Industrial Metal StampingENGPDF1773 KB

Product Documentation: IPT1-FP

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - IPT*-FP & U-P* / Kurzanleitung - IPT*-FP & U-P*ALLPDF7754 KB
Manuals
Manual IPTx-FP with U-P6-B5ENGPDF2421 KB
Manual IPTx-FP with U-P6-B5-VENGPDF2021 KB
Manual IPTx-FP with U-P6-R4ENGPDF1272 KB
Manual IPTx-FP with U-P6x-B6xENGPDF2364 KB
Manual IPTx-FP with U-P7V4A-R4ENGPDF1263 KB
Manual IPTx-FP with U-Px-R4ENGPDF1158 KB
Manual IPTx-FP with U-Px-R4-V15ENGPDF1139 KB
Manual IPTx-FP with U-Px-RXENGPDF1748 KB

Design / Simulation: IPT1-FP

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP254 KB
CAD Portal / CAD PortalALLLINK---

Approvals: IPT1-FP

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC UL-CA-L87056-31-61115002-0 / UL-US-L87056-11-61115002-0ALLPDF561 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3522AALLPDF161 KB
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung   ALLPDF61 KB

Associated Products: IPT1-FP

Matching System Components
Base with serial interfaces RS 232 and RS 485fa
Base with addressable serial Interface RS 485fa
Base for INTERBUSfa
Base for PROFIBUS DPfa
Base for PROFIBUS DP, plug-in connectionfa
Base for PROFIBUS DP, stainless steel versionfa

Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.

RFID Read/Write Device IUT-F190-B40 with Industrial Ethernet Interface and REST API

Get to know the new IUT-F190-B40, which is designed for medium detection ranges, and can be quickly and easily integrated into OT and IT systems …

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …