Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Read/write head for IDENTControl |
General specifications | ||
---|---|---|
Operating frequency | 125 kHz | |
Transfer rate | 2 kBit/s | |
Sensing range | ||
Read distance | 1 ... 50 mm | |
Write distance | 0 ... 40 mm | |
Width | max. 40 mm | |
UL File Number | E87056 | |
Indicators/operating means | ||
LED green/yellow | Multihole-LED: green: power on green flashing: read/write attempt performed yellow: data carrier detected |
|
Electrical specifications | ||
Power consumption | ≤ 1.2 W | |
Supply | from the IDENTControl | |
Compliance with standards and directives | ||
Directive conformity | ||
R&TTE Directive 1995/5/EC | EN 301489-1 V1.8.1 (2008-04), EN 301489-3 V1.4.1 (2002-08), EN 300330-2 V1.3.1 (2006-04), EN 60950-1:2006 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61326 | |
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | connector M12 x 1 | |
Material | ||
Housing | PBT/stainless steel | |
Encapsulation compound | Fermadur | |
Installation | non-flush | |
Distance between two heads | Multiplex on: ≥ 30 mm Multiplex off: ≥ 180 mm |
|
Mass | approx. 40 g | |
Dimensions | ||
Length | 61 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.