Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
UHF read/write head, for IDENTControl, Asia and America, excluding Canada, USA, and Mexico |
General specifications | ||
---|---|---|
Operating frequency | 920.0 MHz … 926.0 MHz: Australia 915.0 MHz … 928.0 MHz: Brazil 920.5 MHz … 924.5 MHz: China 916.7 MHz … 920.5 MHz: Japan 921.5 MHz … 928.0 MHz: New Zealand Transmission licenses for other countries on request |
|
Emitted power | 50 ... 500 mW EIRP = 30 ... 300 mW ERP adjustable | |
UL File Number | 468231 | |
Indicators/operating means | ||
LED green | Power on | |
LED yellow | Read/write operation successful | |
LED blue | Transmission mode | |
Electrical specifications | ||
Power consumption | ≤ 7 W | |
Supply | from the IDENTControl | |
Compliance with standards and directives | ||
Standard conformity | ||
Electromagnetic compatibility | EN 301489-1 V1.9.2:2011 EN 301489-3 V1.4.1:2003 |
|
Safety | EN 60950-1:2006/A1:2010 | |
Degree of protection | EN 60529:2000 | |
Approvals and certificates | ||
UL approval | UL 61010-1 3rd Edition CSA C22.2 NO. 61010-1-12 3rd Edition (EN 60950-, EN 60529 and IP67 are not included) |
|
Radio approval | Australia: ACMA CERT3988 Brazil: ANATEL 2881-15-6150 China: CMIIT ID 2014DJ1548 Japan: 006-000393 |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods, adjustable) -25 ... 50 °C (-13 ... 122 °F) (Continuous transmission mode) |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | connector M12 x 1 | |
Material | ||
Housing | PA 6 | |
Base | diecast aluminum | |
Mass | approx. 900 g | |
Dimensions | ||
Height | 50 mm | |
Width | 100 mm | |
Length | 100 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Literature | Language | File Type | File Size |
---|---|---|---|
Product information the F190 UHF read/write head | USA | 508 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - IUH-F190-V1* | ENG | 1810 KB | |
Manuals | |||
Manual IUH-F190-V1-* | ENG | 4328 KB | |
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3464 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | E468231 | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.