Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
HF RFID read/write device, ISO 15693 |
General specifications | ||
---|---|---|
Operating frequency | 13.56 MHz | |
Transfer rate | 26 kBit/s | |
Sensing range | ||
Read distance | 0 ... 130 mm | |
Write distance | 0 ... 130 mm | |
Width | max. 100 mm | |
UL File Number | E87056 | |
MTBF | 110 a (Operation at +40 °C) | |
Indicators/operating means | ||
LED green/yellow | green: power on green flashing: read/write attempt performed yellow: data carrier detected |
|
Electrical specifications | ||
Rated operating voltage | 10 ... 30 V DC , ripple 10 %SS , limited power source (EN 60950) | |
Power consumption | ≤ 1.3 W | |
Interface | ||
Physical | RS-485 point-to-point connection | |
Protocol | ASCII | |
Transfer rate | 1200, 2400, 4800, 9600, 19200, 38400 (default) Bit/s | |
Cable length | ≤ 3 m | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 301489-1 EN 301489-3 EN 300330 EN 62368-1 EN 50364 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
|
Approvals and certificates | ||
FCC approval | This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) This device must accept any interference received, including interference that may cause undesired operation. Caution: Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment. |
|
NCC approval | CCAM18LP0480T9 | |
Radio approval | USA: FCC IREIQH1-FP-V1 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | connector M12 x 1 | |
Material | ||
Housing | PBT | |
Base | diecast aluminum | |
Encapsulation compound | CY 221/HY 2966 | |
Installation | ||
Distance between two heads | ≥ 150 mm |
|
Mass | approx. 380 g | |
Dimensions | ||
Height | 40 mm | |
Width | 80 mm | |
Length | 108.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB | |
Application Report - Reliable Reference Points for Determining the Position of AGVs | ENG | 269 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual IQT*-*-R4-V1 | ENG | 1673 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 101 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | CoC UL-CA-L87056-31-61115002-0 / UL-US-L87056-11-61115002-0 | ALL | 561 KB | |
Taiwan Radio Approval | NCC CCAM18LP0480T9 | ALL | 168 KB | |
USA FCC Approval | IREIQH1-FP-V1 | ALL | 64 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0566C | ALL | 109 KB | |
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB | ||
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7037 | ALL | 108 KB | |
Australia Radio Approval | CERT-5557 | ALL | 264 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.