Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

RFID read/write device IPH-F61-V1-Y262702

IPH-F61-V1-Y262702
  • Particularly flat construction
  • Connection cable with V1 plug (M12 x 1)
  • Degree of protection IP67
  • Can be mounted on metal

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IPH-F61-V1-Y262702

Product Description
LF RFID read/write device for IDENTControl
General specifications
Operating frequency125 kHz
Transfer rate2 kBit/s
Sensing range
Read distance2 ... 45 mm
Write distance2 ... 35 mm
Widthmax. 65 mm
UL File NumberE87056
MTBF350 a (Operation at +40 °C)
Electrical specifications
Power consumption≤ 1.2 W
Supplyfrom the IDENTControl
Directive conformity
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)EN 50581
Standard conformity
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingABS
Encapsulation compoundCY 221/HY 2966
Installation
Distance between two headsMultiplex on: ≥ 50 mm
Multiplex off: ≥ 290 mm
Massapprox. 50 g
Dimensions
Height12 mm
Width28 mm
Length80 mm
Cable length50 cm

Classifications

SystemClasscode
ECLASS 13.027280401
ECLASS 12.027280401
ECLASS 11.027280401
ECLASS 10.0.127280401
ECLASS 9.027280401
ECLASS 8.027280401
ECLASS 5.127280401
ETIM 9.0EC002998
ETIM 8.0EC002998
ETIM 7.0EC002998
ETIM 6.0EC002998
ETIM 5.0EC002998
UNSPSC 12.143211710

Details: IPH-F61-V1-Y262702

Informative Literature: IPH-F61-V1-Y262702

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - RFID Systems in Industrial Metal StampingENGPDF1773 KB
Application Report - Reliable Access Control for Production MachineryENGPDF161 KB
Application Report - Reliable Assignment of Tools and ConsumablesENGPDF174 KB

Product Documentation: IPH-F61-V1-Y262702

Language Selection:
ManualsLanguageFile TypeFile Size
Manual Read / Write Ranges and Passing Speeds RFIDENGPDF3640 KB

Design / Simulation: IPH-F61-V1-Y262702

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP201 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: IPH-F61-V1-Y262702

Accessories

2,700.00  USD

Contact Us

IDENTControl control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa

1,684.00  USD

Contact Us

IDENTControl Compact control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa

1,581.00  USD

Contact Us

IDENTControl Compact RFID evaluation unit with EtherCAT interfacefa
Control interface unit IDENTControl with PROFIBUS DP interfacefa
Control interface unit IDENTControl Compactwith serial interface RS-232 and RS-485fa
IDENTControl Compact RFID evaluation unit with interface for PROFIBUS DPfa
Code carrierfa
274.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Data carrierfa
Data carrierfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Data carrierfa
Data carrierfa
43.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable grey, shieldedfa
58.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable grey, shieldedfa
74.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable grey, shieldedfa
19.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Data carrierfa
Code carrierfa

Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.

RFID Read/Write Device IUT-F190-B40 with Industrial Ethernet Interface and REST API

Get to know the new IUT-F190-B40, which is designed for medium detection ranges, and can be quickly and easily integrated into OT and IT systems …

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …