Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
UHF RFID read/write device, Singapore |
General specifications | ||
---|---|---|
Operating frequency | 920 … 925 MHz: Singapore Transmission licenses for other countries on request |
|
Emitted power | 3 ... 500 mW ERP adjustable | |
MTBF | 105 a (Operation at +40 °C) | |
Indicators/operating means | ||
LED green | Power on | |
LED yellow | Read/write operation successful | |
LED blue | Transmission mode | |
Electrical specifications | ||
Rated operating voltage | 20 ... 30 V DC , ripple 10 %SS | |
Current consumption | ≤ 450 mA | |
Power consumption | ≤ 9 W | |
Surge protection | category 2 | |
Interface | ||
Physical | RS-485 point-to-point connection | |
Protocol | ASCII | |
Transfer rate | 1200, 2400, 4800, 9600, 19200, 38400 (default) Bit/s | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63 | |
Ambient conditions | ||
Classification | Environmental condition A (controlled environment) | |
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) (Operation with nontransmission periods, adjustable) -20 ... 60 °C (-4 ... 140 °F) (Continuous transmission mode) |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | connector M12 x 1 | |
Material | ||
Housing | PA 6 | |
Base | diecast aluminum | |
Mass | 860 g | |
Dimensions | ||
Height | 63 mm | |
Width | 112 mm | |
Length | 114 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
The compact IUT-F190-R4-V1-FR2-14 read/write station operates in the UHF frequency range and is optimized for industrial use at medium distances. The device writes and reads passive transponders according to EPC Gen2 (ISO/IEC 18000-63). The read/write station can be used in Singapore. The read/write station is compliant with the relevant radio regulations.
Wide range of options supported for filtering data. The read/write station has an RS-485 interface and is connected via an M12 connector. The user can monitor the status of the read/write station using the integrated LEDs.
The read/write station has a typical detection range of approximately 2 m, which is determined by the transponder used and can be adjusted by the setting of the transmission power. Other influencing factors include the setup and installation of the specific application and the surrounding materials, in particular metal. The separately specified read and write distances for the respective transponders have been determined in a test laboratory under ideal conditions. For the actual read and write distances under real conditions, the combination of read/write station and transponder must be tested in the desired application.
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - RFID UHF-F190 Portfolio | ENG | 856 KB | |
Product information the F190 UHF read/write head | USA | 508 KB | |
Application Report - Clear Identification of Green Tires During Vulcanization | ENG | 320 KB | |
Application Report - Fully Automatic Component Tracking for Prefabricated Home Production | ENG | 205 KB | |
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual IUH-F190-V1-*, IUT-F190-R4-V1* | ENG | 2490 KB | |
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.