Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
7500 series purge and pressurization system manual manifold |
General specifications | ||
---|---|---|
Equipment architecture | max. enclosure size 450 ft3 (12.7 m3) | |
Series | 7500 | |
Hazardous environment | gas or dust | |
Pneumatic parameters | ||
Protective gas supply | compressed air or inert gas, 5 µm filter, free from oil | |
Pressure requirement | 10 ... 120 psig (0.7 ... 8.2 bar) | |
Purge flow rate | pressurization valve : Cv (flow coefficient) = 0.4 purging valve : Cv (flow coefficient) = 1.4 |
|
Connections | inlet/outlet : 1/2 inch NPTF | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
|
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Mechanical specifications | ||
Degree of protection | Type 4X / IP66 | |
Material | Gasket material : Bisco® HT-800 medium cellular silicone | |
Mass | < 1.8 kg (4 lb) | |
Dimensions | see dimensions |
System | Classcode |
---|---|
ECLASS 13.0 | 27180591 |
ECLASS 12.0 | 27180591 |
ECLASS 11.0 | 27180591 |
ECLASS 10.0.1 | 27291390 |
ECLASS 9.0 | 27291390 |
ECLASS 8.0 | 27291390 |
ECLASS 5.1 | 40050501 |
ETIM 9.0 | EC000243 |
ETIM 8.0 | EC000243 |
ETIM 7.0 | EC000243 |
ETIM 6.0 | EC000243 |
ETIM 5.0 | EC000243 |
UNSPSC 12.1 | 39121303 |
The 7500-MAN-MV-01 manifold combines in one compact housing a ball valve for purging and a needle valve for pressurizing an enclosure. The ball valve has a handle for easy actuation.
To provide security and prevent tampering, the needle valve requires a slot-head screwdriver to set the enclosure pressure.
The 7500-MAN-MV-01 manifold can be used with 7500 series or 5500 series purge and pressurization systems.
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - Pepperl+Fuchs Bebco EPS® 7500 Series Type Z/Ex pzc Purge and Pressurization System | USA | 1867 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 142 KB |
CAD 3-D / CAD 3-D | ALL | STP | 581 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |