Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Type Z & Ex pzc purge and pressurization system 7500-MTD-PMSW-01

7500-MTD-PMSW-01
  • Must be used in conjunction with an EPV-7500-* vent
  • Panel mount, square panel
  • Universal power: AC or DC
  • Touch screen display with LEDs for easy visual indication
  • Easy setup with pre-set purge programs for your application
  • Automatic pressure compensation with digital manifold
  • Rugged, corrosion-resistant housing
  • Global third-party approvals for Class I, II, Div. 2 and Zone 2/22
  • Manual valve, no electrical power requirement
  • Purge and pressurization valving in one device
 Please contact the Serviceline for exact delivery estimation
1,329.12 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  7500-MTD-PMSW-01

Product Description
Type Z & Ex pzc purge and pressurization system, panel mount, square panel
General specifications
Equipment architecturemax. enclosure size 12.7 m3 (450 ft3)
For complete technical data, see the 7500 Control Unit and 7500-MAN-MV-01 datasheets
Operating modefully automatic (FA)
Series7500
SystemType Z Purge ; Ex pzc Purge
Hazardous environmentgas or dust
Supply
Rated voltage20 ... 30 V DC at 0.1 A
90 ... 250 V AC , 50 ... 60 Hz at 0.04 A without solenoid valve
Supply voltage can be line-to-line or line-to-neutral, single phase
OVC II
Power consumptionmax. 2.7 W / 7.3 VA without valve
Electrical specifications
Connectionscrew terminals -- see manual for specifications on wire size and torque values
Output
Output I
ConnectionK1, terminals, 1 x NO
Output typeenclosure power contacts
Contact loading5 A at 250 V AC , 5 A at 30 V DC, relays must be externally fused inrush current: 50 A
Output II
ConnectionK2, terminals, 1 x NO
Output typealarm and control contacts
Contact loading5 A at 250 V AC , 5 A at 30 V DC, relays must be externally fused inrush current: 50 A
Output III
ConnectionSV1, terminals, L1 powered contact
Output typesolenoid manifold, contact
Contact loading0.5 A at 250 V AC , 0.5 A
Indicators/settings
LED indicationK1: Green - Contact K1 is energized (enclosure contacts)
K2: Amber - Contact K2 is energized (alarm/control contacts)
P/SV: Blue - Safe pressure P1 (minimum enclosure pressure)
P/SV: Amber - Solenoid manifold is energized (purging/pressure compensation)
Pneumatic parameters
Protective gas supplycompressed air or inert gas, 40 µm filter, free from oil
Pressure requirementsupply pressure: 1.4 ... 8.2 bar (20 ... 120 psig)
Safe pressureP1 for gas: 0.12 inch w.c. (0.30 mbar)
P1 for dust: 0.52 inch w.c. (1.29 mbar)
P2: 0.8 inch w.c. (1.99 mbar)
P3: 2.5 inch w.c. (6.22 mbar)
P4: 4.5 inch w.c. (11.2 mbar)

pressure sensing: ± 0.125 in wc (0.31 mbar)
Enclosure pressure0 ... 12.9 mbar (0 ... 5 in wc)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Conformity
Electromagnetic compatibilityEN 61326-3-2:2008, EN 61000-6-2:2005
Emitted interferenceFCC CFR 47, part 15, subpart B: 2017 , ICES-003, Issue 6:2016, Class A ITE
Ambient conditions
Ambient temperature-40 ... 50 °C (-40 ... 122 °F) at T6
-40 ... 65 °C (-40 ... 149 °F) at T5
-40 ... 70 °C (-40 ... 158 °F) at T4
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity5 ... 90 %, non-condensing
Altitudemax. 2000 m
Vibration resistance5 ... 100 Hz , 1 g, 12 m/s2, all axes
Impact resistance30 g, 11 ms, all axes
Mechanical specifications
Connection typeelectrical: 2 x 1/2 inch NPTF (open from factory)
1 x M12 opening (plugged from factory)
pneumatic: high-pressure port - 1/8 in NPTF, low-pressure port - 1/8 in NPTF
Degree of protectionMounting to enclosure Type 4X / IP66
MaterialLens: Makrolon® GP-V polycarbonate
Screws: AISI 316 (1.4401), 304, or 18-8 stainless steel
Housing: A380, A356, or 6061-T6 aluminum
Mounting gasket: Bisco® HT-800 medium cellular silicone
Mounting tabs: SAE 304 stainless steel
M12 plug: 6061-T6 aluminum
Mass2.5 kg (5 lb 10 oz)
Data for application in connection with hazardous areas
Certificate
MarkingEx-Hexagon II 3 G Ex ec mc nC [pzc Gc] IIC T6...T4 Gc
Ex-Hexagon II 3 D Ex mc tc [pzc Dc] IIIC T60 °C ... T80 °C Dc
Directive conformity
Directive 2014/34/EUIEC/EN 60079-0 , IEC/EN 60079-2 , IEC/EN 60079-7 , IEC/EN 60079-15 ,
IEC/EN 60079-18 , IEC/EN 60079-31
Supplements: EN 61010-1:2010
International approvals
UL approval
cULusClass I, Division 2, Groups A, B, C, D T6 ... T4
Class II, Division 2, Groups F, G T6 ... T4
IECEx approvalEx ec mc nC [pzc Gc] IIC T6...T4 Gc
Ex mc tc [pzc Dc] IIIC T60 °C ... T80 °C Dc
General information
Supplementary informationType Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027180508
ECLASS 12.027180508
ECLASS 11.027180508
ECLASS 10.0.127180508
ECLASS 9.027180508
ECLASS 8.027180508
ECLASS 5.140050501
ETIM 9.0EC000243
ETIM 8.0EC000243
ETIM 7.0EC000243
ETIM 6.0EC000243
ETIM 5.0EC000243
UNSPSC 12.139121301

Details: 7500-MTD-PMSW-01

Function

The 7500 series panel/external mount purge and pressurization system consists of a control unit and a 7500-MAN-MV-01 manual manifold mounted to a panel.

The control unit’s menu-driven touch screen display makes it easy to select pre-programmed and user-selected variables. The display has 4 LED indicators that allow users to determine system condition from a distance. See the 7500 control unit datasheet for technical data.

The 7500-MAN-MV-01 manifold combines in one compact housing a ball valve for purging and a needle valve for pressurizing an enclosure. The ball valve has a handle for easy actuation. To provide security and prevent tampering, the needle valve requires a slot-head screwdriver to set the enclosure pressure. See the 7500-MAN-MV-01 manifold datasheet for technical data.

The 7500 series system has NEC, CE Code, ATEX, CCC, and IECEx third-party certifications for Class I, II/Div. 2 Type Z and Zone 2/22 Ex Ppc.

Informative Literature: 7500-MTD-PMSW-01

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - Pepperl+Fuchs Bebco EPS® 7500 Series Type Z/Ex pzc Purge and Pressurization SystemUSAPDF1867 KB

Product Documentation: 7500-MTD-PMSW-01

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF166 KB
Manuals
ManualENGPDF6019 KB

Design / Simulation: 7500-MTD-PMSW-01

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP829 KB
CAD 3-D / CAD 3-DALLSTP12146 KB
CAD Portal / CAD PortalALLLINK---

Approvals: 7500-MTD-PMSW-01

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 22.1423XALLPDF1303 KB
IECEx Certificate of ConformityIECEx UL 18.0022XALLLINK---
Korea KOSHA18-AV4BO-0462XALLPDF504 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B0C4CALLPDF171 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-B0F8ALLPDF167 KB

Associated Products: 7500-MTD-PMSW-01

Accessories
Manifold valve used in ATEX and IECEx certificated installationpa
745.68  USD

Contact Us

pa
745.68  USD

Contact Us

pa
400.40  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

You must purchase a 7500 series control unit with this vent.pa
You must purchase a 7500 series control unit with this vent.pa
400.40  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

You must purchase a 7500 series control unit with this vent.pa
468.00  USD

Contact Us

You must purchase a 7500 series control unit with this vent.pa
468.00  USD

Contact Us

You must purchase a 7500 series control unit with this vent.pa
468.00  USD

Contact Us

You must purchase a 7500 series control unit with this vent.pa
Manifold valve used in CSA and UL certificated installationpa
745.68  USD

Contact Us

pa

Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!

This purge and pressurization system takes hazardous area protection to a new level of innovation and confidence. Designed for Class I or II/Div. 2 and Zone 2/22 locations, it provides unique features in an extremely small housing …