Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
7500 series purge and pressurization system vent, aluminum body and cap |
General specifications | ||
---|---|---|
Equipment architecture | max. enclosure size 12.7 m3 (450 ft3) | |
Series | 7500 | |
System | Type Z Purge ; Ex pzc Purge | |
Hazardous environment | gas or dust | |
Pneumatic parameters | ||
Protective gas supply | compressed air or inert gas, 40 µm filter, free from oil | |
Maximum pressure | See tables | |
Purge flow rate | See tables | |
Flow rate for leakage compensation | EPV-7500....-01: approx. 25 scfh (707 l/hr) at 0.25 in wc (0.63 mbar) approx. 65 scfh (1838 l/hr) at 0.75 in wc (1.9 mbar) EPV-7500....-02: approx. 20 scfh (565 l/hr) at 0.25 in wc (0.63 mbar) approx. 48 scfh (1357 l/hr) at 0.75 in wc (1.9 mbar) EPV-7500....-03 and EPV-7500-AA-04: approx. 15 scfh (424 l/hr) at 0.25 in wc (0.63 mbar) approx. 25 scfh (707 l/hr) at 0.75 in wc (1.9 mbar) |
|
Breaking pressure | EPV-7500....-01: 0.8 in wc (2.0 mbar) EPV-7500-...-02: 1.4 in wc (3.5 mbar) EPV-7500-...-03: 1.5 in wc (3.8 mbar) EPV-7500-AA-04: 1.4 in wc (3.5 mbar) |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 , FCC CFR 47, part 15, subpart B: 2017, Class A ICES-003, Issue 6:2016, Class A ITE | |
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012 | |
Conformity | ||
Degree of protection | Directive conformity: see Declaration of Conformity | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Relative humidity | 5 ... 90 %, non-condensing | |
Vibration resistance | 5 ... 100 Hz , 1 g, 12 m/s2, all axes | |
Impact resistance | 30 g, 11 ms, all axes | |
Mechanical specifications | ||
Degree of protection | EPV-7500....-01/02/04: mounting only Type 4X / IP66 EPV-7500....-03: Mounting and unit Type 4X / IP66 |
|
Material | ||
Housing | EPV-7500-AA... body and cap: 6061-T6 aluminum EPV-7500-SS... body: 6061-T6 aluminum cap: AISI 316L (1.4404) stainless steel |
|
Spark arrestor | 304 Stainless steel | |
Installation | - any orientation to enclosure - not gravity dependent - internal and external mounting possible |
|
Mass | approx. 1000 g (2.2 lb) | |
Dimensions | See "Dimensions" section. | |
Mounting | EPV-7500-...-01/02/03: mounting hole 1.5 in NPT knockout (50.8 mm) hole sealing nut (provided) EPV-7500-AA-04: mounting hole 37 mm with sealing nut (provided) |
|
Data for application in connection with hazardous areas | ||
Certificate | ||
Marking | ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | IEC/EN 60079-0 , IEC/EN 60079-2 , IEC/EN 60079-7 , IEC/EN 60079-15 , IEC/EN 60079-18 , IEC/EN 60079-31 Supplements: EN 61010-1:2010, EN 61326-3:2008, EN 61000-6-2:2005 |
|
International approvals | ||
UL approval | ||
cULus | Class I, Division 2, Groups A, B, C, D T4 (-40 °C ≤ Ta ≤ 70 °C) Class I, Division 2, Groups A, B, C, D, T6 (-40 °C ≤ Ta ≤ 50 °C) Class II, Division 2, Groups F, G T4 (-40 °C ≤ Ta ≤ 70 °C) Class II, Division 2, Groups F, G T6 (-40 °C ≤ Ta ≤ 50 °C) |
|
IECEx approval | part of IECEx UL 18.0022X |
System | Classcode |
---|---|
ECLASS 13.0 | 27180591 |
ECLASS 12.0 | 27180591 |
ECLASS 11.0 | 27180591 |
ECLASS 10.0.1 | 27292190 |
ECLASS 9.0 | 27292190 |
ECLASS 8.0 | 27292190 |
ECLASS 5.1 | 40050501 |
ETIM 9.0 | EC000243 |
ETIM 8.0 | EC000243 |
ETIM 7.0 | EC000243 |
ETIM 6.0 | EC000243 |
ETIM 5.0 | EC000243 |
UNSPSC 12.1 | 39121303 |
The 7500 series purge and pressurization system consists of a control unit, an enclosure protection vent, and a manual or automatic manifold. The control unit’s menu-driven touch screen display makes it easy to select pre-programmed and user-selected variables. The display has 4 LED indicators that allow users to determine system condition from a distance.
A digital manifold system such as the 5500-MAN-... can be used to make the 7500 a fully automatic system. Enclosure pressure and leakage are monitored. If a loss in enclosure pressure occurs, the solenoid valve engages to restore the defined pressure settings and/or trigger a pressure drop alarm.
The 7500 series system has NEC, CEC, ATEX, CCC and IECEx third-party certifications for Class I, II/Div. 2 Type Z and Zone 2/22 Ex pzc.
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - Pepperl+Fuchs Bebco EPS® 7500 Series Type Z/Ex pzc Purge and Pressurization System | USA | 1867 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 166 KB | |
Manuals | |||
Manual | USA | 6019 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 406 KB |
CAD 3-D / CAD 3-D | ALL | STP | 3302 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | DEMKO 18 ATEX 2025X | ALL | 551 KB | |
Brasil TUV Rheinland Brazil | TÜV 22.1423X | ALL | 1303 KB | |
IECEx Certificate of Conformity | IECEx UL 18.0022X | ALL | LINK | --- |
Korea KOSHA | 18-AV4BO-0462X | ALL | 504 KB | |
UL Hazardous Location | E184741 (RFPW, RFPW7, RFPZ, RFPZ7) | ALL | 349 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B0C4C | ALL | 171 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-B0F8 | ALL | 167 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|