Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Code tape PXV000001M-AA25-000374

PXV000001M-AA25-000374
  • High chemical resistance
  • Low weight
  • Self-adhesive mounting
  • High temperature resistance
  • High mechanical stability

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PXV000001M-AA25-000374

Product Description
Data Matrix code tape
General specifications
Start position374 m
Length1 m
Width25 mm (1 row version)
External diametermax. 180 mm
(with max. code tape length of 100 m)
Inside diameter76 mm ( role core )
Ambient conditions
Operating temperature-40 ... 100 °C (-40 ... 212 °F)
Installation temperature10 ... 40 °C (50 ... 104 °F)
Environmental resistanceUV radiation
Humidity
Salt spray (150 h / 5%)
Chemical resistanceOils
Grease
Fuels
Aliphatic solvents
Weak acids
Mechanical specifications
Material thickness150 µm
Materialpolyester laminate
Surfacepolyester , matte
Mass6.3 g / m
Tensile strength≥ 150 N
Manufacturing tolerance± 1 mm/m
AdhesiveAcrylate-based adhesive ; curing 72 h
Adhesive strengthAverage values (FTM2)
Aluminum : 24 N / 25 mm
High grade stainless steel : 25 N / 25 mm
ABS : 22 N / 25 mm
PP : 18 N / 25 mm
HD-PE : 12 N / 25 mm
LD-PE : 12 N / 25 mm
NoteMax. code tape length of 100 m per roll

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027319290
ECLASS 5.127310291
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC001852
UNSPSC 12.143211711

Details: PXV000001M-AA25-000374

Associated Products: PXV000001M-AA25-000374

Accessories

495.00  USD

Contact Us

Protective laminate for PGV code tape, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
311.00  USD

Contact Us

Protective laminate for PGV code tape, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Specifications
Data Matrix code tape, High chemical resistance, Low weight, Self-adhesive mounting, High temperature resistance, High mechanical stabilityfa
Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.