Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable, shielded V19-W-1,5M-PUR-ABG-SUBD9-W-Y

V19-W-1,5M-PUR-ABG-SUBD9-W-Y
  • Iris spring screening
  • Metal housing
  • Halogen-free
  • Shield connected to screw connection
  • Bus termination resistor
  • Twisted pair

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V19-W-1,5M-PUR-ABG-SUBD9-W-Y

Product Description
Connecting cable, M12 to SUB-D, PUR cable, 8-pin, shielded
General specifications
Number of pins8 + shield
Connection 1socket
Construction type 1angled
Threading 1M12
Connection 2plug
Construction type 2angled
Threading 2Sub-D
Electrical specifications
Operating voltagemax. 30 V AC/DC
Operating currentmax. 1.5 A
Volume resistance< 5 mΩ
Ambient conditions
Ambient temperature-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket, pins
Pin diameter1 mm
Degree of protectionIP20 (Sub-D connector)
IP67 (M12 socket)
Material
ContactsCuZn
Ni/Au
Contact surfaceAu
BodyZinc diecast, nickel-plated
metallized plastic
CablePUR
Slotted nutZinc diecast, nickel-plated
Core insulationPP
Cablefine-strand, flexible, twisted pair
Sheath diameter∅ 6 mm
Bending radiuscable, flexing: 60 mm,
cable, fixed: 30 mm
Colorgrey
Cores8 x 0.25 mm2
Conductor construction19 x 0.127 mm ∅
Shieldgrid covering 85 %
Length1.5 m
Flammability
Contact carrier94 HB
Housing94 V-2 / 94 V-0

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V19-W-1,5M-PUR-ABG-SUBD9-W-Y

Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.