Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Climate control housing to extend the temperature range of the sensor used |
Electrical specifications | ||
---|---|---|
Operating voltage | 24 V DC +/- 10 % | |
Operating current | max. 10 A | |
Power consumption | 200 W | |
Ambient conditions | ||
Operating temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Material | ||
Housing | PA 6 | |
Mounting foot | Stainless steel 1.4541 | |
Mass | approx. 8000 g | |
Dimensions | ||
Height | 305 mm | |
Width | 239 mm | |
Depth | 349 mm | |
General information | ||
Note | Prevent condensation from forming on the front panel by ensuring that the VPH enclosure is not subjected to any major temperature fluctuations. |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270991 |
ECLASS 11.0 | 27270792 |
ECLASS 10.0.1 | 27270792 |
ECLASS 9.0 | 27270792 |
ECLASS 8.0 | 27270792 |
ECLASS 5.1 | 27270791 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 41111945 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 1977 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5814 | ALL | 26 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|