选择您所在的国家/地区

转至全球网站

interface technology key visua
Safety above All.

Globally certified protection for people, plants, and the environment

Interface Technology for Process Industry Applications The K-System

With more than 70 years of experience and as the inventor of the intrinsic safety barrier, Pepperl+Fuchs is a leading manufacturer of interfaces for hazardous areas. Nowadays, Interface Technology from Pepperl+Fuchs is renowned and established in process industries all over the world. Technical expertise, application know-how, and a profound market knowledge ensure that interface technology from Pepperl+Fuchs is tailored to meet specific market requirements in every detail.

One highlight is the Pepperl+Fuchs K-System with its extensive product range, worldwide certifications, unique versatility, and easy handling. From simple isolator modules for safe signal transmission to highly functional components with numerous additional functions, the K-System portfolio offers modules and systems for a wide range of applications in hazardous areas—the best protection for people, plants, and the environment, as proven by millions of installed devices from North Sea platforms to clean room applications.

k-system isolated barriers

Isolated Barriers

A wide range of functions, easy maintenance, and high flexibility: this is what the K-System in particular stands for. Certified worldwide and unsurpassed in reliability, it guarantees maximum process reliability in numerous industries. The K-System is designed for mixed applications of Ex and non-Ex modules.

Its barrier function limits the energy fed into the intrinsically safe circuit. The galvanic isolation of the measuring and control circuits protects control systems and field devices from interference on the signal path, therefore ensuring the efficiency and availability of the system.

k-system signal conditioners group

Signal Conditioners

The K-system is meticulously engineered to integrate an extensive array of signal conditioners. These signal conditioners play a crucial role in enabling the seamless transfer of signals between a control system and a designated safe area.

The ability to interface various components within a control system through such an organized structure is essential for ensuring operational reliability and safety. Therefore, the K-system is an invaluable asset for complex control environments requiring both high-performance and dependable signal transfer.

Technology Highlights

  • Wide Product Range for All Applications
    - Modules for all signal types
    - Numerous functions, from simple switch amplifiers to high performance devices

  • Cost Savings
    - Long service life due to lower power consumption, space-saving design, low heat dissipation

  • Easy Maintenance
    - Easy installation and replacement
    - Internal diagnostic function

  • Safety on All Levels
    - Choose from a complete SIL 3 portfolio for all signal types, analog and digital

Components and Customized Solutions

The extensive K-system portfolio offers the right solution for virtually any process industry requirement. It is perfectly tailored to applications in hazardous and non-hazardous areas—a highly flexible solution for countless challenges.

Why Interface Technology from Pepperl+Fuchs?

  • Built on Decades of Experience

    As a pioneer in the field of intrinsic safety barriers, we build on decades of experience: Pepperl+Fuchs is the world's leading expert in the field of intrinsic safety.

  • Global Hazardous Area Expertise

    Interface systems from Pepperl+Fuchs are certified worldwide and guarantee maximum process reliability for countless applications in numerous industries.

  • Largest Product Portfolio of Its Kind

    Pepperl+Fuchs offers a comprehensive range of modules and systems for a wide variety of applications up to SIL 3.

  • K-System for Maximum Reliability

    The K-System impresses with high availability due to low power loss, comprehensive international support, demand-oriented installation options, and unrivaled performance.

Main Applications

interface_application_thermal_power_plant

Thermal Power Plants: Direction of Rotation and Speed Monitoring Feedwater Pumps

Thermal Power Plants: Direction of Rotation and Speed Monitoring Feedwater Pumps

Task and boundary conditions: Galvanic isolation of control and field side in the safe area and ensuring feed water supply for steam generation.

Typical measuring and control tasks: Direction of rotation monitoring and speed monitoring

Typical isolating modules: Frequency converters of the K-System are also available as intrinsically safe devices for applications in hazardous areas.

interface_application_water_locks

Water Locks: End Position Control

ask and boundary conditions: Galvanic isolation of control and field side in the safe area. Ensuring that the lock gates are closed before water is admitted or discharged into the lock basin.

Typical measuring and control tasks: Feedback of the end position contact to the control system when the lock gates are closed.

Typical isolating modules: Switch amplifiers of the K-System are also available as intrinsically safe devices for applications in hazardous areas.

interface_application_ships_warning

Ships: Optical and Acoustic Warning Devices

Task and boundary conditions: Galvanic isolation of control and field side in the safe area, safe switching on of warning devices in case of emergency, and safety integrity level of the signal circuit(s): SIL 3

Typical measuring and control tasks: Transmission of switching signals from the control system to the warning devices

Typical isolating modules: Safety relay with line fault transparency of the K-System

interface_application_pharma

Pharmaceutics: Control of Valves in Large Plants

Task and boundary conditions: Control of the mass flow of API, hazardous area, safe signal transmission in large plants, different supply modes for a large number of different valves

Typical measuring and control tasks: Control of valves

Typical isolating modules: Intrinsically safe barrier of the K-System, high operating margin by output up to 45 mA (for safety-related applications: SIL3 ESD- and DCS systems that need LFT to get SIL level for DO cards/channels)

interface_application_sewage_treatment

Sewage Treatment Plants: Speed Monitoring of Archimedean Screws

Task and boundary conditions: Load-dependent control of the Archimedean screws to keep the high energy consumption typical of these plants within limits

Typical measuring and control tasks: Speed monitoring

Typical isolating modules: Intrinsically safe K-System frequency converters. They are also available as isolators for applications in the safe area.

interface_application_biogas

Biogas Production: Gas Analysis of Biogas and Landfill Gas

Task and boundary conditions: No constant composition of biogas produced in digesters; gas-fired power plants depend on constant supply of chemical energy; continuous analysis of gases, transmission of results to the control system

Typical measuring and control tasks: Transfer of gas quality measurements

Typical isolating modules: Intrinsically safe K-System transmitter power supply or isolators.

interface_application_life_sciences

Life Sciences: Temperature Monitoring of Process Media

Task and boundary conditions: Temperature monitoring in vats with process media to limit the temperature, preventing unwanted decomposition or chemical reactions; potentially explosive atmospheres

Typical measuring and control tasks: Temperature monitoring

Typical isolating modules: Intrinsically safe K-System temperature converter with output of two configurable limit values or isolators for safe areas.

语言
  • German
  • English
  • Italian
语言