选择您所在的国家/地区

转至全球网站

Keyvisual of Industrial Vision sensor solutions
Multifunctional. Modular. Identifies, positions and measures―with 5 megapixels and at the same time.

VOS—2-D Universal Vision Sensor

The comprehensive integrated vision tool set of the VOS devices can be flexibly combined so that the most diverse automation tasks in the 2-D vision field can be solved with just one sensor. Due to the individual configuration options and evaluation methods, the universally applicable 2-D vision sensors of the VOS series can be integrated into numerous applications that usually require a complex vision system—with no need for additional software:

  • Positioning and guiding of objects
  • Detection and matching of features
  • Optical gauging
  • Text recognition (OCR)
  • Reading of 1-D and 2-D codes
  • Color detection

The camera-based vision sensors combine an image capture chip, adjustable lenses, system lighting, integrated evaluation, digital outputs, and communication interfaces in a compact housing. Whether in machine and plant construction, conveyor technology or the packaging industry— the powerful VOS sensors consistently deliver fast and reliable measurement results and enable precise quality control and inspection.

Learn more about your setup options—and configure a vision sensor that perfectly suits your specific application!

Applications and Areas of Use

With their versatility and flexibility in use, the VOS 2-D universal vision sensors master numerous identification and inspection tasks in the field of industrial vision:

  • 2-D Image Processing in X and Y Axis

    Two-dimensional area image evaluation

  • Presence Check

    Check for the presence of objects

  • Completeness Check

    Check for correct number of objects

  • Shape Detection

    Shape matching with reference profile or contour

  • Color Detection

    Classification of objects and environments according to color classes and color schemes

  • Positioning

    Position check of objects and output of position data

  • Space Monitoring

    Monitoring of areas

  • Measurement

    Dimensioning of objects and output of measurement data

  • Code Reading

    Reading of all common 1-D and 2-D codes as well as a variety of common code symbologies

  • OCR Reading

    Conversion of printed text into machine-readable characters

  • Combined Applications

    Combination of multiple vision tools to perform different tasks simultaneously

Modularity and Flexibility

They are flexible and modular—the VOS 2-D universal vision series offers a complete portfolio consisting of sensor, lens, system lighting, and protective cover, which can be flexibly combined depending on your application requirements. Learn more about the different models and how you can combine the components to fit your individual vision task.

Benefits

  • Comprehensive Vision Tool Set with High Flexibility

    The universal vision sensors offer an extensive and flexibly combinable vision tool set in a single camera—without additional licensing costs. The vision tools can be individually combined into one or more tasks, depending on the application requirements. In this way, the VOS sensors also master particularly demanding detection tasks without a vision system.

  • Modular Camera Portfolio

    The hardware of the VOS series consists of a modular camera portfolio with standardized connections, sensor, system lighting, and lens can be individually combined depending on the application. Pepperl+Fuchs offers basic models with integrated lighting or C-mount variants with system lighting.

  • Vision Tool Evaluation Built into the Sensor

    The evaluation integrated in the sensor ensures easy integration and user-defined data output. Unlike classic PC-based vision systems, no further image processing on an external PC is required for data processing. The VOS sensors enable simple and fast diagnostics and provide reliable measurement data.

  • Graphical User Interface

    The VOS devices feature a graphical user interface for easy commissioning and sensor parameterization. This allows up to 32 jobs to be easily parameterized in one device. In this way, one sensor can also perform several detection tasks simultaneously. The cameras cannot only dynamically switch between jobs—they can also save, duplicate and transfer jobs to other devices.

Flexibly Combinable Vision Tool Set

Software and Interfaces

Integrated Tool-Set for Demanding 2-D Vision Tasks

Integrated Tool-Set for Demanding 2-D Vision Tasks

The integrated license-free software of the VOS series includes a comprehensive vision tool set for setting up and qualifying vision applications. This tool set enables graphical parameterization based on a reference image. The tools available in the camera software for different applications can be selected and combined to create one or different measurement tasks. The sensor can dynamically switch between up to 32 jobs. Due to the intuitive user interface, sensor replacement, commissioning and job management can be performed quickly and easily.

In addition to the parameterization monitor, an application monitor is available that displays both the situation image and the measurement result—also via remote access. Processes can be monitored remotely in real time or looked up via the history. The camera buffers process and error images or transfers them automatically.

Flexible Connection to Control System and PC

Flexible Connection to Control System and PC

The devices of the VOS series have freely programmable, optically decoupled signal outputs for easy signaling of pass/fail measurement results of a job. The freely parameterizable signal inputs, can be used as a trigger or for job switching.

In addition, specific control commands such as job switching, teach-in or trigger commands can be sent to the camera via all common Ethernet-based interfaces, such as TCP/IP, PROFINET and EtherNet/IP. Detailed measurement data can then be transferred to your controller or PC. The format of the data output can be individually adapted to the system.

Vision Tools

Identification and Text Recognition (OCR)

Identification and Text Recognition (OCR)

In the automotive industry, codes and direct part marking enable quality control and complete traceability of safety-relevant components. On metal surfaces, lighting can cause strong reflections. Additional light sources and fluctuating ambient light can negatively affect measurement results. Therefore, special vision tools of the VOS 2-D universal vision sensors ensure that markings with different fonts and code symbologies are reliably detected and read out. With their comprehensive range of lighting, the sensors reliably read directly marked codes—even in difficult conditions and at larger measurement distances.

Optical Gauging

Optical Gauging

During the final inspection of high-quality or safety-critical components, small deviations can lead to vibrations, damage, or dangerous situations. With the VOS vision tool for optical gauging, circle diameters, linear dimensions, and complex shapes are measured. The values can either be sent to the higher-level control system or used directly as a pass/fail switching signal. Length units are automatically converted to a metric length value following a calibration on the 2-D plane. Moreover, a calibration checkerboard enables precise correction of the lens distortion.

Detection and Matching

Detection and Matching

In filling plants, bottles are automatically filled, labeled, and capped. Errors such as misaligned labels or crooked caps can occur in the process. The affected bottles have to be sorted out and removed at very high movement speeds. For these cases, the VOS vision sensor offers a vision tool that guarantees seamless quality control at a high measuring rate: The sensor simultaneously checks the position of the label and the cap. The sensor’s global shutter principle ensures a distortion-free image. In addition, a hardware trigger such as a light barrier enables precise time control of the image capture.

Positioning and Guidance

Positioning and Guidance

In automotive production, wheels are usually mounted on vehicles fully automatically. A robot gripper mounts the different types of rims on the wheel hubs. In this application, the VOS vision sensor determines the exact position of the rim in relation to the wheel hub. A preinstalled vision tool reports to the robot the orientation and position of the rim bolt circle in a 2-D plane. New rim types can be learned via teach-in.

Application Examples

Industrial vision in battery production

Fine Positioning of Battery Modules

In battery production, the individual modules are gripped by robots and placed into battery packs. To do this, the robot must know exactly where to reach. The VOS 2-D universal vision sensor uses a stored vision tool to calculate the exact position of the modules and then passes the data on to the robot. The flexibly formatted data output enables simple connection to the robot controller. This allows the robot arm to grip the battery modules precisely.

Automated Matching of Labels with the VOS Vision Sensor

Automated Matching of Labels

To ensure maximum transparency and quality control, the VOS 2-D universal vision sensor checks labels for complete printing. The camera automatically reads the content of a two-dimensional Data Matrix code, verifies it and compares it with the actual print using a text reading tool (OCR). The measurement result and the image data for documentation are available to a higher-level control system.

Pepperl+Fuchs Hacks: Commissioning and Setup of Test Jobs with the VOS2000

As part of production, you usually have to solve various inspection tasks. For example, you want to know where your product is on the conveyor belt or would like to read the barcode. Until now, users had to use different sensors for this. With the VOS2000 2-D vision sensor, various inspection tasks can be solved with just one device. Watch the video to find out how to put the VOS2000 into operation and set up different inspection jobs.

Challenge Us!

Are you looking for an image processing solution with the VOS 2-D universal vision sensor? Together with our integration partners we design your individual machine vision solution. We look forward to hearing from you!