选择您所在的国家/地区

转至全球网站

General Industrial Area System (Enviro-Line)

Enviro-Line purge and pressurization system

The Enviro-Line purge and pressurization system is suited for operation in non-hazardous but challenging industrial areas. It protects the equipment from caustic, corrosive, and dusty environments.

  • Suitable for equipment protetction in non-hazardous areas
  • Enclosure sizes up to 250 ft³ (7.2 m³)
  • Built in ISO 9001 registered manufacturing facilities
  • Complete kit with all connection and mounting accessories included

Configure Your Enviro-Line System