选择您所在的国家/地区

转至全球网站

Vision Sensors

Vision Sensors Product Family Overview

Industrial vision is one of the key sensor technologies of the future. The sensors and systems available from Pepperl+Fuchs range from vision sensors to system solutions that are customized according to the needs of your specific application. From the rack fine positioning of automated storage and retrieval systems to sheet verification in print post-processing, Pepperl+Fuchs offers vision sensors that are designed for your specific applications. Light section sensors based on unique SmartRunner technology enable rugged solutions for reliable presence, completeness, and position detection, even for low-contrast objects and in a wide range of lighting conditions.

Product Portfolio

3-D Vision Sensors SmartRunner Explorer

3-D Vision Sensors

The 3-D sensors of the SmartRunner Explorer 3-D series are made for goods inspection on conveyor belts or for pick-and-place applications in robotics. The 3-D vision sensor delivers high-precision 3-D point cloud images in addition to 2-D images, and is available with stereo vision technology or time-of-flight (ToF) technology. Commissioning is performed with the intuitively operable ViSolution software—regardless of what technology or sensor version you choose.

Universal Vision Sensors

2-D Universal Vision Sensors

The VOS 2-D universal vision sensors with integrated evaluation and all common communication interfaces are ideal for positioning, feature detection, optical measurement, 1D/2D code and text recognition (OCR), and color detection. Discover the comprehensive vision tool set.

Smartrunner vision sensor

Laser Profile Sensors

Laser profile sensors from Pepperl+Fuchs feature optimal precision and reliability, regardless of surface structure, contrast, and color. Laser profile sensors are perfect for detecting, monitoring, and measuring even the smallest objects.

Camera-based positioning systems

Positioning Systems

Pepperl+Fuchs utilizes different technologies to provide industrial positioning systems for virtually any optical positioning task. Discover our product range of camera-based positioning systems.

Optical Identification Products

Optical Identification

Optical identification systems can be quickly adapted to any application and offer reliable performance even under difficult environmental conditions. The portfolio includes stationary and handheld readers as well as high-speed or high-temperature systems.

VOC industrial event cameras

Event Cameras

The event camera (IP65/- 30° to + 50°C) continuously records the last 60 seconds of the video stream. It provides a 24/7 live view of your application as well as an internal ring buffer to capture a video recording 60 seconds before and after a trigger event. Digital hardware input allows easy integration for event recording and improved error analysis. Full HMI integration is possible thanks to REST API.

BIS15 sheet verification sensor

Vision Sensors for Sheet Verification

Vision sensors support fast and easy monitoring of a defined sheet for incorrect sheet detection applications. In the printing industry, these sheet verification sensors, such as the BIS510, are used in folding, collating, and binding machines. Combining two functions in one sensor is the special feature: Sequences can be monitored through image comparison or by reading barcodes printed on sheets.

Discover our Vision

Detect, identify, measure and position in all dimensions—with industrial vision sensors and turnkey solutions from Pepperl+Fuchs, your vision becomes reality.

Industrial Vision Key Visual