Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product KFD2-GUT-1.D
Not available for purchase
Not available for purchase

Temperature Converter with Trip Values KFD2-GUT-1.D

KFD2-GUT-1.D
  • 1-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Thermocouple, RTD, potentiometer or voltage input
  • Redundant TC input
  • Current output 0/4 mA ... 20 mA
  • 2 relay contact outputs
  • Configurable by PACTware or keypad
  • Line fault (LFD) and sensor burnout detection
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-GUT-1.D

General specifications
Signal typeAnalog input
Supply
Connectionterminals 23+, 24- or power feed module/Power Rail
Rated voltage20 ... 30 V DC
Rated currentapprox. 100 mA
Power dissipation/power consumption≤ 2 W / 2.2 W
Input
Connectionterminals 1, 2, 3, 4, 6
RTDPt100, Pt500, Pt1000, Ni100, Ni1000
Types of measuring2-, 3-, 4-wire technology
Lead resistancemax. 50 Ω
Measurement loop monitoringsensor breakage, sensor short-circuit
Thermocouplestype B, E, J, K, L, N, R, S, T (IEC 584-1: 1995)
Cold junction compensationexternal and internal
Measurement loop monitoringsensor breakage
Potentiometer0.8 ... 20 kΩ
Types of measuring2-, 3-, 5-wire technology
Voltage0 ... 10 V , 2 ... 10 V , 0 ... 1 V , -100 ... 100 mV
Input resistance≥ 250 kΩ (0 ... 10 V)
min. 1 MΩ (0 ... 1 V, -100 ... 100 mV)
Measuring currentapprox. 400 µA with resistance measuring sensor
Output
Connectionoutput I: terminals 10, 11, 12
output II: terminals 16, 17, 18
output III: terminals 8+, 7-
Output I, IIrelay
Contact loading250 V AC / 2 A / cos φ ≥ 0.7 ; 40 DC / 2 A
Mechanical life5 x 107 switching cycles
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Output IIIAnalog current output
Current range0 ... 20 mA or 4 ... 20 mA
Open loop voltagemax. 24 V DC
Loadmax. 650 Ω
Fault signaldownscale I ≤ 3.6 mA, upscale I ≥ 21 mA (acc. NAMUR NE43)
Transfer characteristics
Deviation
Temperature effect Input: 0.005 %/K (50 ppm) of span ; current output: 0.005 %/K (50 ppm) of span
RTDmax. 0.2 % of span
Thermocouplesmax. 10µV
deviation of CJC: ±0.8 K
Voltage0.1 % of span
Potentiometer0.1 % of span when < 5 kΩ
0.5 % of span when > 5 kΩ
Current outputmax. 20 µA
Sampling rateapprox. 700 ms
Galvanic isolation
Input/Other circuitssafe galvanic isolation acc. to EN 50020, voltage peak value 375 V
Output I, II against eachotherreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Output I, II/other circuitsreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Output III/power supply and collective errorreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Interface/power supplyreinforced insulation according to IEC 61140, rated insulation voltage 300 Veff
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Insulation coordinationEN 50178
Galvanic isolationEN 50178
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Mass300 g
Dimensions40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) , housing type C2
Height119 mm
Width40 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210129
ECLASS 12.027210129
ECLASS 11.027210129
ECLASS 10.0.127210129
ECLASS 9.027210129
ECLASS 8.027210190
ECLASS 5.127210107
ETIM 9.0EC002919
ETIM 8.0EC002919
ETIM 7.0EC002919
ETIM 6.0EC002919
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-GUT-1.D

Product Documentation: KFD2-GUT-1.D

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Operator card KF**-GUT-**1.D / Bedienkarte KF**-GUT-**1.DALLPDF348 KB
Safety and Security Documentation
Instruction manualENGPDF41 KB
Manuals
ManualENGPDF1342 KB
System ManualENGPDF3694 KB

Design / Simulation: KFD2-GUT-1.D

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP657 KB
CAD 3-D / CAD 3-DALLSTP870 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ2450 KB

Approvals: KFD2-GUT-1.D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
exida Functional Safety AssessmentP+F 05/03-24 R023ALLPDF437 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1887AALLPDF55 KB

Software: KFD2-GUT-1.D

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
PACTware 4.1 SP6 / PACTware 4.1 SP64.1.0.53ZIP43327 KB

Associated Products: KFD2-GUT-1.D

Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Device DTM, For K-, E- and H-System, Frame application, like e. g. PACTware, must be installed separatelypa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.