Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Thermocouple Converter FB5205B3

FB5205B3
  • 4-channel
  • Inputs Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Converter for thermocouples and mV-signals
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB5205B3

Slots
Occupied slots2
Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power dissipation0.75 W
Power consumption0.75 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
temperature input
Number of channels4
Suitable field devices
Field device [2]Thermocouple
Field device [4]mV source
Suitable sensors
Sensorthermocouples U, B, E, T, K, S, R, L, J, N, Pallaplat and mV sources
Connectionchannel I: 1+, 2-; channel II: 5+, 6-; channel III: 9+, 10-; channel IV: 13+, 14-
Measuring range-65 ... 75 mV with LFD , -75 ... 75 mV without LFD
Smallest span5 mV for 0.1 % accuracy
Linearity error0.1 %
Conversion timemax. 300 ms (4 channels) without LFD max. 600 ms (4-channel) with LFD
Compensation (reference junction CJC)internal cold junction compensation or external cold junction
Line fault detectioncan be switched on/off for each channel via configuration tool ,
Open-circuit> 1 kΩ
Transfer characteristics
Deviation
Influence of ambient temperaturemax. 0,1 %/10 K
Indicators/settings
LED indicationLED green: supply
LED red: line fault, collective alarm , flashing: communication error
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 955 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-type examination certificatePresafe 19 ATEX 14058U
MarkingEx-Hexagon II 2(1)G Ex db eb q [ia Ga] IIC Gb
II (1)D [Ex ia Da] IIIC
I (M1) [Ex ia Ma] I
Input
Voltage1 V
Current71 mA
Power62 mW (trapezoid characteristic curve)
Galvanic isolation
Input/inputfunctional insulation acc. to IEC 60664-1:2007, rated insulation voltage 50 V, testing voltage 500 V
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-5:2015
EN 60079-7:2015+A1:2018
EN 60079-11:2012
International approvals
ATEX approvalPresafe 19 ATEX 14058U
IECEx approvalIECEx PRE 19.0013U
Approved forEx db eb q [ia Ga] IIC Gb
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
System informationThe module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210101
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB5205B3

Function

The thermocouple converter accepts thermocouple or mV signals from the field.

Open circuit line fault alarms are detected.

The inputs are galvanically isolated from the bus and the power supply (EN 60079-11). There is a functional isolation between the channels.

Informative Literature: FB5205B3

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Communication Redundancy for Uninterrupted OperationENGPDF529 KB
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field DevicesENGPDF208 KB
Application Report - Space Saving Extension for Existing PlantsENGPDF300 KB
Application Report - Using Remote I/O Systems for the Efficient Digitalization of PlantsENGPDF371 KB

Product Documentation: FB5205B3

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF183 KB
Manuals
Hardware Manual FB-Remote-I/O-SystemENGPDF9157 KB

Design / Simulation: FB5205B3

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP7330 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ2207 KB

Approvals: FB5205B3

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 19.0480 UALLPDF1258 KB
China SITIIAS CCC Ex Certificate2021322310004115 (Mannheim)ALLPDF2333 KB
Europe Presafe DNV GL II 2(1)G I (M1) ATEX II (1) DPresafe 19 ATEX 14058UALLPDF607 KB
Presafe DNV GL IECEx Certificate of ConformityIECEx PRE 19.0013UALLLINK---
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 23UKEX2147UALLPDF242 KB
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-4263DENGENGPDF1142 KB
UK Declaration of Conformity (P+F)TDOC-6753_ENGENGPDF1110 KB