Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UMB800-18H40-E4-2M

UMB800-18H40-E4-2M
  • Front of transducer and housing manufactured entirely from stainless steel
  • Degree of protection IP68 / IP69K
  • Short version: 55 mm
  • Program input
  • Temperature compensation
  • Mounting bracket MH-18H-01 included in delivery

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UMB800-18H40-E4-2M

Product Description
Single head system
General specifications
Sensing range70 ... 800 mm
Adjustment range90 ... 800 mm
Dead band0 ... 70 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 170 kHz
Response delayapprox. 100 ms
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current≤ 15 mA
Input
Input type1 program input
operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB
input impedance: > 4,7 kΩ program pulse: ≥ 1 s
Output
Output type1 switching output E4, NPN, NO/NC, programmable
Rated operating current200 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Repeat accuracy± 0.5 % of full-scale value
Switching frequency≤ 4 Hz
Range hysteresis1 % of the set operating distance
Temperature influence± 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PUR , 2 m , Polyether based
Core cross section4 x 0.19 mm2
Degree of protectionIP68 / IP69K
Material
HousingStainless steel 1.4404 / AISI 316L
TransducerStainless steel 1.4435 / AISI 316L
SealCable seal : TPU , Elastollan 1185 A10
Mass90 g
Dimensions
Length55 mm
Diameter18 mm
Factory settings
OutputSwitch point A1: 90 mm
Switch point A2: 800 mm
Output mode: Window mode
Output logic: normally open

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UMB800-18H40-E4-2M

Function

The enclosure and transducer of this ultrasonic sensor form a hermetically sealed unit. Therefore the sensor is suitable for all applications where a very high tightness is required. Since the sensor housing is made exclusively of V4A stainless steel and all seals are made of highly chemical-resistant materials, this sensor is also predestined for use in chemically aggressive environments.

For reliable operation, due to the special design of this sensor, solely the enclosed mounting accessories must be used.

Informative Literature: UMB800-18H40-E4-2M

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Ultrasonic Technology - Level Measurement and Presence Detection in Acid Immersion BatsENGPDF1764 KB

Product Documentation: UMB800-18H40-E4-2M

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Commissioning instructions UMB*-18H*mit1 Schaltausgang / Inbetriebnahmeanleitung UMB*-18H*mit1 SchaltausgangALLPDF271 KB
Safety and Security Documentation
Instruction manualENGPDF150 KB

Design / Simulation: UMB800-18H40-E4-2M

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP69 KB

Approvals: UMB800-18H40-E4-2M

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4941AALLPDF47 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5785ALLPDF40 KB

Associated Products: UMB800-18H40-E4-2M

Accessories
Mounting aid, 18 mm, Retainer for 18 mm cylindrical sensors with smooth housing, Installation in 3 ... 8 mm thick sheet metal, Simple installation and exact settingfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.