Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 70 ... 800 mm | |
Adjustment range | 90 ... 800 mm | |
Dead band | 0 ... 70 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 170 kHz | |
Response delay | approx. 100 ms | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | ≤ 15 mA | |
Input | ||
Input type | 1 program input operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB input impedance: > 4,7 kΩ program pulse: ≥ 1 s |
|
Output | ||
Output type | 1 switching output E5, PNP NO/NC, programmable | |
Rated operating current | 200 mA , short-circuit/overload protected | |
Voltage drop | ≤ 3 V | |
Repeat accuracy | ± 0.5 % of full-scale value | |
Switching frequency | ≤ 4 Hz | |
Range hysteresis | 1 % of the set operating distance | |
Temperature influence | ± 1.5 % of full-scale value | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 |
|
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PUR , 2 m , Polyether based | |
Core cross section | 4 x 0.19 mm2 | |
Degree of protection | IP68 / IP69K | |
Material | ||
Housing | Stainless steel 1.4404 / AISI 316L | |
Transducer | Stainless steel 1.4435 / AISI 316L | |
Seal | Cable seal : TPU , Elastollan 1185 A10 | |
Mass | 90 g | |
Dimensions | ||
Length | 55 mm | |
Diameter | 18 mm | |
Factory settings | ||
Output | Switch point A1: 90 mm Switch point A2: 800 mm Output mode: Window mode Output logic: normally open |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
The enclosure and transducer of this ultrasonic sensor form a hermetically sealed unit. Therefore the sensor is suitable for all applications where a very high tightness is required. Since the sensor housing is made exclusively of V4A stainless steel and all seals are made of highly chemical-resistant materials, this sensor is also predestined for use in chemically aggressive environments.
For reliable operation, due to the special design of this sensor, solely the enclosed mounting accessories must be used.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Ultrasonic Technology - Level Measurement and Presence Detection in Acid Immersion Bats | ENG | 1764 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissioning instructions UMB*-18H*mit1 Schaltausgang / Inbetriebnahmeanleitung UMB*-18H*mit1 Schaltausgang | ALL | 271 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 69 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4941A | ALL | 47 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5785 | ALL | 40 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|