Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 30 ... 300 mm | |
Adjustment range | 50 ... 300 mm | |
Dead band | 0 ... 30 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 390 kHz | |
Response delay | approx. 30 ms | |
Indicators/operating means | ||
LED yellow | solid yellow: object in the evaluation range yellow, flashing: program function, object detected |
|
LED red | solid red: Error red, flashing: program function, object not detected |
|
Electrical specifications | ||
Operating voltage | 15 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 20 mA | |
Input | ||
Input type | 1 program input lower evaluation limit A1: -UB ... +1 V, upper evaluation limit A2: +4 V ... +UB input impedance: > 4.7 kΩ, pulse duration: ≥ 1 s |
|
Output | ||
Output type | 1 analog output 0 ... 10 V | |
Default setting | evaluation limit A1: 50 mm evaluation limit A2: 300 mm | |
Resolution | 0.4 mm at max. sensing range | |
Deviation of the characteristic curve | ± 1 % of full-scale value | |
Repeat accuracy | ± 0.5 % of full-scale value | |
Load impedance | > 1 kOhm | |
Temperature influence | ± 1.5 % of full-scale value | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Degree of protection | IP67 | |
Material | ||
Housing | brass, nickel-plated | |
Transducer | epoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT | |
Mass | 25 g | |
Dimensions | ||
Length | 40 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 111 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 31 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|