Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

Ultrasonic sensor UB300-18GM40-E5-V1-Y185325

UB300-18GM40-E5-V1-Y185325
  • Short design, 40 mm
  • Function indicators visible from all directions
  • Switch output
  • 5 different output functions can be set
  • Program input
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB300-18GM40-E5-V1-Y185325

Product Description
Single head system
General specifications
Sensing range30 ... 300 mm
Adjustment range50 ... 300 mm
Dead band0 ... 30 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 390 kHz
Response delayapprox. 18 ms
Indicators/operating means
LED yellowindication of the switching state
flashing: program function object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 20 mA
Input
Input type1 program input
operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB
input impedance: > 4,7 kΩ program pulse: ≥ 1 s
Output
Output type1 switching output E5, PNP NO/NC, programmable
Rated operating current200 mA , short-circuit/overload protected
Default settingSwitch point A1: 50 mm Switch point A2: 300 mm
Voltage drop≤ 3 V
Repeat accuracy≤ 1 %
Switching frequency≤ 26 Hz
Range hysteresis1 % of the set operating distance
Temperature influence± 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature10 ... 60 °C (50 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Degree of protectionIP67
ConnectionV1 connector (M12 x 1), 4-pin
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass25 g
Dimensions
Length40 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UB300-18GM40-E5-V1-Y185325

Product Documentation: UB300-18GM40-E5-V1-Y185325

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF159 KB

Design / Simulation: UB300-18GM40-E5-V1-Y185325

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP31 KB

Approvals: UB300-18GM40-E5-V1-Y185325

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationE87056ALLLINK---

Associated Products: UB300-18GM40-E5-V1-Y185325

Accessories

123.00  USD

Contact Us

Programming unitfa

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mm, Retainer for all cylindrical sensors with M18 thread, Simple installation and exact setting, Large sensing range (max. 20 mm)fa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic mounting adapter, 18 mmfa
15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.