Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product UB4000-30GM-H3-V1
Not available for purchase
Not available for purchase

Ultrasonic sensor UB4000-30GM-H3-V1-Y105212

UB4000-30GM-H3-V1-Y105212
  • Separate evaluation
  • Direct detection mode

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB4000-30GM-H3-V1-Y105212

Product Description
Single head system
General specifications
Sensing range500 ... 4000 mm
Dead band0 ... 500 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 85 kHz
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 30 mA
Input
Input type1 pulse input for transmitter pulse, activation through open collector npn
< 1 V: emitter active, > 4 V: emitter inactive
Pulse length40 ... 500 µs
Pause length≥ 50 x pulse length
Output
Output type1 pulse output for echo propagation time, high-active, short-circuit proof
Signal level
level 0: ≤ 1 V; ≤ 0,1 mA
Temperature influencethe echo propagation time: 0.17 % / K
Standard conformity
StandardsEN 60947-5-2
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
ConnectionV1 connector (M12 x 1), 4-pin
Material
Housingnickel plated brass; plastic components: PBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass327 g

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001847
UNSPSC 12.141111960

Details: UB4000-30GM-H3-V1-Y105212

Informative Literature: UB4000-30GM-H3-V1-Y105212

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Ultrasonic Technology - Detecting Trains on the PlatformENGPDF698 KB

Product Documentation: UB4000-30GM-H3-V1-Y105212

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF113 KB

Design / Simulation: UB4000-30GM-H3-V1-Y105212

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP38 KB

Associated Products: UB4000-30GM-H3-V1-Y105212

Accessories

14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 30 mmfa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
Ultrasonic -deflector, Universal mounting possibilities, 90° sound deflection for difficult installation circumstances, Focussing effectfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.